(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Bit-Through Double-Ended W Socket

Bit-Through Double-Ended W Socket
  • Volume Discount

•Product Model: Socket Bit (For Electric Drill)
•Application: For hexagon bolt/nut tightening and loosening work.
•Compatible Model: Compatible with 18 V Impact
•Specification: Bit Blade Tip +2, +2.
•Material: Main body: Steel

Part Number

Configured Part Number is shown.

BS2-810

Part Number
BS2-810
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

11 Days or more

Loading...

  1. 1

Basic Information

Product Type Socket Bit (Electric Drill) Opposite side dimensions(mm) 10 / 8 Width(mm) 18
Height(mm) 80 Depth(mm) 18 Weight(g) 60
Socket Angle 6 Sq. Application For hexagon bolt/nut tightening and loosening work. Function 1 It can be used as a 2-size box screwdriver by combining it with a bit of 110 mm or more and sliding it.
Function 2 The product can be used with a 75 mm or higher bit on hand if the shaft cracks as the dive shaft can be replaced. Function 3 Multifunction socket bit which supports 2 sizes. Function 4 Can be attached to electric tools and electric screwdrivers.
Shaft Diameter 6.35 mm hexagonal shaft Compatible Model Compatible with 18 V Impact Specifications Bit Blade Tip +2, +2.
Material Main body: Steel Notes 1 Do not dismantle or restructure as that can be dangerous. Notes 2 Do not place in locations exposed to high temperatures or next to flames or fire.
Notes 3 Please use it safely after checking mounting way and supported tools.

Please check the type/dimensions/specifications of the part BS2-810 in the Bit-Through Double-Ended W Socket series.

Additional Products in this Category

Tech Support