(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Part Number
Configured Part Number is shown.
4977292189071
Please ask MISUMI to check availability of this product.
Product Type | Glass Cutter | Main body, Spare Blade | Main Body | Width(mm) | 14 |
---|---|---|---|---|---|
Height(mm) | 170 | Depth(mm) | 13 | Weight(g) | 93 |
Specification 1 | Cutting Board Thickness: 6–12 mm | Application | Cuts plate glass and mirror plate with thickness of 6-19 mm. | Function 1 | This is a high-quality glass cutting produced using exclusive technology of the carbide rollers invention development company, Nikken Dia Co., Ltd. |
Function 2 | The shape of the grip is based on input stability research, the balance of finger position / measurement length is good, and it is incredibly easy to use. | Function 3 | An oil injection type which hardly generates chips and enables stable cutting. | Function 4 | A handle made of brass with excellent heaviness. |
Notes 1 | It cannot cut tempered glass that has been given a special treatment, such as automobile glass, table glass, etc. | Notes 2 | Cutting work for special thickness boards requires a high level of technical skill and specialized tools for cutting glass. | Notes 3 | Keep in mind that this product is exclusively for professionals. |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy