(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 7/27/2024 to 6:00 p.m. (CDT) 7/28/2024. We apologize for the inconvenience.

Shockless Hammer (Iron Tube Handle)

Shockless Hammer (Iron Tube Handle)
  • Volume Discount

•Product Model: Shockless Hammer
•Head Material: Polyurethane (PU)
•Handle Material: Iron
•Feature 1: Recoil-less (no-recoil) type hammer that prevents stress to the joints and flesh of the hand caused by hammer impact. The head of the hammer is of a special filling that widely lessens the impact delivered to the hand of the worker. Wide
•Feature 2: The head of the hammer contains a special filling that prevents impact to the hand. The weight of the hammer head is increased by 25% for more hammering power. Either a hickory wood handle or a steel tube handle can be selected.

Part Number

Configured Part Number is shown.

Part Number
802H25
802H30
802H35
802H40
802H45
802H50
802H60
Part NumberMinimum order quantityVolume DiscountDays to Ship Head (diameter)
(mm)
Head (length)
(mm)
Overall Length
(mm)
Head Weight
(g)
Mass
(g)
1 Piece(s)Available

8 Days or more

25108288200520
1 Piece(s)Available

12 Days or more

30115290300600
1 Piece(s)Available

8 Days or more

35118300400700
1 Piece(s)Available

8 Days or more

40125305500850
1 Piece(s)Available

8 Days or more

451303106501060
1 Piece(s)Available

12 Days or more

501353658001400
1 Piece(s)Available

8 Days or more

6016537514002050

Loading...

  1. 1

Basic Information

Product Type Shockless hammer Head material Polyurethane (PU) Handle material Iron
Features 1 Recoil-less (no-recoil) type hammer that prevents stress to the joints and flesh of the hand caused by hammer impact. The head of the hammer is of a special filling that widely lessens the impact delivered to the hand of the worker. Widely familiar to tool and die manufacturers, machine and gear box assemblers as well as sheet metal and other industries, the special quality and excellence of this hammer will be understood by those who use it. Features 2 The head of the hammer contains a special filling that prevents impact to the hand. The weight of the hammer head is increased by 25% for more hammering power. Either a hickory wood handle or a steel tube handle can be selected.

Additional Products in this Category

Tech Support