(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 11/23/2024 to 5:00 p.m. (CST) 11/24/2024. We apologize for the inconvenience.

Single-Handed Hammer (Carbon Fiber Handle)

Single-Handed Hammer (Carbon Fiber Handle)

[Features]
· Lighter weight through the use of a handle made of light and sturdy carbon fiber often used for sports equipment.
· Features a handle made of non-slip material.
· The head is fully quenched.

Part Number

Configured Part Number is shown.

TKH-10C

Part Number
TKH-10C
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)

8 Days or more

Loading...

  1. 1

Basic Information

Product Type Single-handed hammer Head (diameter)(mm) 30.5 Head (length)(mm) 100
Overall Length(mm) 327 Head material Carbon Steel Handle material Polypropylene (PP) / Carbon fiber
Nominal 1 Pound Trusco Code 415-8601 Mass(g) 650
Specifications, quenching hardness HRC45~60 Grip Material Thermoplastic Rubber (TPR)

Please check the type/dimensions/specifications of the part TKH-10C in the Single-Handed Hammer (Carbon Fiber Handle) series.

Additional Products in this Category

Tech Support