(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Stainless Steel Glass Tip Cut Metal Hammer

Part Number

Configured Part Number is shown.

4977292132480

Part Number
4977292132480
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

9 Days or more

Loading...

  1. 1

Basic Information

Head (diameter)(mm) 18 Head (length)(mm) 95 Overall Length(mm) 300
Head material Stainless Steel Handle material Oak Weight(g) 220
Type Details Sharp Edge Hammer Application For nailing, caulking, and tightening nails in wood. Function 1 Incorporates a dual wedge that does not fall out easily.
Function 2 The pointed side can be used for things like standoff and nail fastening. Function 3 The head is a high strength forged body product. Notes 1 Remove shrink wrap from handle prior to use. Please confirm the safety of your surroundings prior to operation.
Notes 2 For safety, always be sure to wear safety glasses. Notes 3 Do not use if there are any cracks or any rattling can be heard from the head or handle.

Additional Products in this Category

Tech Support