(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Dead Blow Hammer EA575HE-22

Dead Blow Hammer EA575HE-22
  • Volume Discount

【Product Specifications】
・Hard head
・With a rubber grip
・Material-Head: Nylon, Handle: Steel
・Head dia.(mm)…30
・Length(mm)…290
・Weight(g)…580

Part Number

Configured Part Number is shown.

EA575HE-22

Part Number
EA575HE-22
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

9 Days or more

Loading...

  1. 1

Additional Products in this Category

Tech Support