(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Magic Tip Snap Ring Pliers for Hole

Part Number

Configured Part Number is shown.

Part Number
Z33401J0
Z33401J2
Z33401J3
Z33401J4
Part NumberMinimum order quantityVolume DiscountDays to Ship Overall Length
(mm)
Compatible Ring Size
(mm)
Overall Length
(Inch)
Weight
(g)
Features Caution
1 Piece(s)Available

8 Days or more

1408-13595With highly elastic high-precision magic tip that uses top class ball bearing steel. The magic tip's special anti-rust surface processing prevents the snap ring from flying away. Heat treated for excellent durability, and with outstanding operability due to its slim shape.Does not have a latch function.
1 Piece(s)Available

8 Days or more

18019-607155With highly elastic high-precision magic tip that uses top class ball bearing steel. The magic tip's special anti-rust surface processing prevents the snap ring from flying away. Heat treated for excellent durability, and with outstanding operability due to its slim shape. Used to place/remove snap rings to and from shafts and axles. The magic tip's special latch function prevents loss of the ring.-
1 Piece(s)Available

9 Days or more

22040-1009245With highly elastic high-precision magic tip that uses top class ball bearing steel. The magic tip's special anti-rust surface processing prevents the snap ring from flying away. Heat treated for excellent durability, and with outstanding operability due to its slim shape. Used to place/remove snap rings to and from shafts and axles. The magic tip's special latch function prevents loss of the ring.-
1 Piece(s)Available

8 Days or more

30585-14012410With highly elastic high-precision magic tip that uses top class ball bearing steel. The magic tip's special anti-rust surface processing prevents the snap ring from flying away. Heat treated for excellent durability, and with outstanding operability due to its slim shape. Used to place/remove snap rings to and from shafts and axles. The magic tip's special latch function prevents loss of the ring.-

Loading...

  1. 1

Basic Information

Product Category Pliers Plier Type Retaining Ring Pliers With/without tip claw replacement function NA
Tip Shape Straight Material Chrome Vanadium Tool Steel, Temper Treatment Main body: option Main Body

Additional Products in this Category

Tech Support