(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Needle Nose Pliers, with Cutting Edge (Radio Pliers, Classic)

Needle Nose Pliers, with Cutting Edge (Radio Pliers, Classic)
  • Volume Discount

•Product Category : Pliers
•Plier Type : Needle-nose Pliers
For complete product overview and details on Needle Nose Pliers, with Cutting Edge (Radio Pliers, Classic), see the sections below:

Part Number

Configured Part Number is shown.

Z0501S160

Part Number
Z0501S160
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Product Category Pliers Plier Type Longnose pliers Overall Length(mm) 160
Steel Wire Cutting Performance(mmφ) 2.5 Cutting Performance(φ mm) Hard Wire: 1.6 Overall Length(Inch) 6 1/2
Material Made of Special Tool Steel Main body: option Main Body Weight(g) 125
Features This is a straight type with serrated clamps. The wire cutting blades are induction hardened to approximately HRC60. Intended for use by mechanics and electricians.

Please check the type/dimensions/specifications of the part Z0501S160 in the Needle Nose Pliers, with Cutting Edge (Radio Pliers, Classic) series.

Additional Products in this Category

Tech Support