(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 4/20/2024 to 5:00 p.m. (CDT) 4/21/2024. We apologize for the inconvenience.

Replaceable Blade for Phillips Screws

Replaceable Blade for Phillips Screws
  • Volume Discount

•Product Model: Bit for Torque Driver
•Bit Single Item/Set Item: Single Item
•Quantity Of Bit Included: 1
•Tip Model: Plus (+)
•Bit Full Length: 175

Part Number

Configured Part Number is shown.

2859P2

Part Number
2859P2
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Product Model Bit for Torque Drivers Tip Model Phillips (+) Tip size / Phillips (+) No.2
Bit Single Item / Set Item Single Item Bit Full Length 175 Quantity of Bits Included 1
Torque Max. Value(Nm) 5.5 Shaft Diameter(mm) 4 Color Coding Dark blue
Features DIN ISO 8764-1. Made of high quality chrome vanadium steel. Fully tempered with chrome plating finish. Tip features Wiha chrome top finish.

Please check the type/dimensions/specifications of the part 2859P2 in the Replaceable Blade for Phillips Screws series.

Additional Products in this Category

Tech Support