(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 7/27/2024 to 6:00 p.m. (CDT) 7/28/2024. We apologize for the inconvenience.

Replacement Blade for Hexagon Cap Screw

Replacement Blade for Hexagon Cap Screw
  • Volume Discount

•Product Model: Bit for Torque Driver
•Bit Single Item/Set Item: Single Item
•Quantity Of Bit Included: 1
•Tip Model: Hex Type (Hexagonal)
•Bit Full Length: 175

Part Number

Configured Part Number is shown.

2859H3.0

Part Number
2859H3.0
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

Same day

Stock

Loading...

  1. 1

Basic Information

Product Model Bit for Torque Drivers Tip Model Hex Type Bit Single Item / Set Item Single Item
Bit Full Length 175 Bit Shank Diameter 3 Quantity of Bits Included 1
Torque Max. Value(Nm) 5.5 Tip standards Hexagon Shaft Diameter(mm) 4
Color Coding Red Features Made of high grade chrome vanadium molybdenum steel. Entire body is tempered and chrome plated. The edge is Wiha chrome top machined.

Please check the type/dimensions/specifications of the part 2859H3.0 in the Replacement Blade for Hexagon Cap Screw series.

Additional Products in this Category

Tech Support