(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 4/20/2024 to 5:00 p.m. (CDT) 4/21/2024. We apologize for the inconvenience.

Wiha TorqueVario® (Variable Torque Screwdriver)

Wiha TorqueVario® (Variable Torque Screwdriver)

Click this image to zoom it.

Move the mouse over the image to zoom

  • Wiha TorqueVario® (Variable Torque Screwdriver)
  • Wiha TorqueVario® (Variable Torque Screwdriver)
  • Volume Discount

•Product Model: Preset
•Length: 127
•Burden Direction: Right
•Opposite side dimensions: Shaft (mm): 4
•Handle: Width (mm): 23

Part Number

Configured Part Number is shown.

Part Number
2852V0.1-0.6
2852V0.4-1.0
Part NumberMinimum order quantityVolume DiscountDays to Ship Torque Adjustable Range (cN·m) Torque Precision (±%) Minimum Scale (cN·m)
1 Piece(s)Available

8 Days or more

10-60102
1 Piece(s)Available

8 Days or more

40-10065

Loading...

  1. 1

Basic Information

Product Model Preset Length (mm) 127 Burden Direction Right
Opposite side dimensions: Shaft(mm) 4 Handle: Width(mm) 23

Additional Products in this Category

Tech Support