(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

T Handle Nut Driver

T Handle Nut Driver
  • Volume Discount

•Standards for Tip Shape : Box
•Single Item / Set Classification : Single Item
•Shaft type : Round
•Magnet : None
•Shaft thru : None
For complete product overview and details on T Handle Nut Driver, see the sections below:

Part Number

Configured Part Number is shown.

336N1323

Part Number
336N1323
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Tip standards Box Shaft length L (mm) 230 Single Product/Set Classification Single Item
Shaft type Round Magnet NA Shaft through NA
Bolster NA Grip Type Rubber (Box/Hex/Ball-Point) Width Across Flats (mm) 13
Full length L1(mm) 262 Maximum Grip Diameter(mm) 100 Mass(g) 179
Handle Width(mm) 32 Features A long screw can also be used due to the depth of the shank interior. The blade is made of chrome vanadium steel and finished with tempered nickel plating.

Please check the type/dimensions/specifications of the part 336N1323 in the T Handle Nut Driver series.

Additional Products in this Category

Tech Support