(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Phillips Screwdriver with Hexagon Bolster (Soft Finish®)

Phillips Screwdriver with Hexagon Bolster (Soft Finish®)
  • Volume Discount

•Standards for Tip Shape : Plus (+)
•Phillips Tip Size (+) : No. 1, No. 2, No. 3, No. 4
•Single Item / Set Classification : Single Item
•Shaft type : Square
•Magnet : None
•Shaft thru : None
For complete product overview and details on Phillips Screwdriver with Hexagon Bolster (Soft Finish®), see the sections below:

Part Number

Configured Part Number is shown.

312P420

Part Number
312P420
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

12 Days or more

Loading...

  1. 1

Basic Information

Tip standards Phillips (+) Tip size / Phillips (+) No.4 Shaft length L (mm) 200
Single Product/Set Classification Single Item Shaft type Square Magnet NA
Shaft through NA Bolster Included Grip Type Rubber
Width Across Flat Dimension: Shaft Width(mm) 16 Shaft Diameter / Shaft Width(mm) 10.0 Full length L1(mm) 318
Maximum Grip Diameter(mm) 41 Mass(g) 283 Features The blade is made of high-grade chrome vanadium molybdenum steel. Quenched with chrome plated finish. The tip is WIHA chrome top processed type.

Please check the type/dimensions/specifications of the part 312P420 in the Phillips Screwdriver with Hexagon Bolster (Soft Finish®) series.

Additional Products in this Category

Tech Support