(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Soft Finish® Screwdriver Set (Set of 6) (Part Numbers)

Part Number

Configured Part Number is shown.

302HJ6

Part Number
302HJ6
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

12 Days or more

Loading...

  1. 1

Basic Information

Tip standards Phillips (+)/Flathead(-) Tip size / Phillips (+) No.1 / No.2 / No.3 Tip size / flathead (-) blade width (mm) B1 4.5 / 5.5 / 6.5
Shaft length L (mm) 100 / 150 / 125 / 80 Single Product/Set Classification Set Product Shaft type Round
Magnet NA Shaft through NA Bolster NA
Grip Type Rubber Tip size / flathead (-) blade thickness (mm) B2 0.8 / 1 / 1.2 Mass(g) 667
Set Content Flathead Screwdriver 4.5/5.5/6.5 and Phillips Head Screwdriver No. 1/2/3, 1 pc Each Features Circular blade is made of high grade chromium vanadium molybdenum steel. Quenching and chromium plate finish. The tip is highly corrosion resistant and processed with WIHA make high accuracy chrome top.

Please check the type/dimensions/specifications of the part 302HJ6 in the Soft Finish® Screwdriver Set (Set of 6) series.

Additional Products in this Category

Tech Support