(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Flag Handle / Torx® Key

Flag Handle / Torx® Key
  • Volume Discount

•Type Configuration: Others
•Single Item/Set Classification: Single Item
•Caution: Torx Plus® keys cannot be used on Torx® screws.

Part Number

Configured Part Number is shown.

Part Number
370IP5
370IP6
370IP7
370IP8
370IP9
370IP10
370IP15
370IP20
Part NumberMinimum order quantityVolume DiscountDays to Ship Tip standards Overall length (L dimension)
(mm)
Shaft length
(mm)
Overall Width
(mm)
Wrench Flats
(mm)
1 Piece(s)Available

8 Days or more

5IP6735152.0
1 Piece(s)Available

8 Days or more

6IP6735152.0
1 Piece(s)Available

8 Days or more

7IP6735192.5
1 Piece(s)Available

8 Days or more

8IP7240192.5
1 Piece(s)Available

8 Days or more

9IP7440243.0
1 Piece(s)Available

8 Days or more

10IP7440243.0
1 Piece(s)Available

8 Days or more

15IP8045283.5
1 Piece(s)Available

8 Days or more

20IP8045284.0

Loading...

  1. 1

Basic Information

Type (Shape) Other Single Product/Set Classification Single Item Caution Torx Plus® keys cannot be used on Torx® screws.

Additional Products in this Category

Tech Support