(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Double Box End Wrench Set (Set of 6)

Double Box End Wrench Set (Set of 6)
  • Volume Discount

•Model : Double-ended Open-mouth Wrench
•Ratchet Mechanism : Not Included
•Swing Head (Flex) : Not Included
•Two-sided Width Size : 10+ù12, 11+ù13, 12+ù14, 17+ù19, 6+ù7, 8+ù9
•Single Item / Set : Set Product
For complete product overview and details on Double Box End Wrench Set (Set of 6), see the sections below:

Part Number

Configured Part Number is shown.

SSW-06GMS

Part Number
SSW-06GMS
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

11 Days or more

Loading...

  1. 1

Basic Information

Model Double-ended wrench Ratchet Mechanism NA Swing Head (Flex) NA
Two-sided Width Size(mm) 10×12 / 17×19 / 12×14 / 11×13 / 8×9 / 6×7 Single Item / Set Set Product Set Contents (mm) 6×7、8×9、10×12、11×13、12×14、17×19
Set Contents (Items) 6 Application For hexagon bolt/nut tightening and loosening work. Function 1 Features gunmetal surface treatment to prevent scratches.
Function 2 Wrench with the quality and durability for professionals. Set Contents Accessories Wrench x 6 (6 mm x 7 mm / 8 mm x 9 mm / 10 mm x 12 mm/ 11 mm x 13 mm / 12 mm x 14 mm / 17 mm x 19 mm) / Holder x 1. Notes 1 Use the bolts and nuts that match the size and avoid slanted or shallow fastening.
Notes 2 Do not hit with a hammer, etc. for added impact. Do not use with a pipe, etc. inserted. Notes 3 Do not use it for anything other than the intended purpose and applications.

Please check the type/dimensions/specifications of the part SSW-06GMS in the Double Box End Wrench Set (Set of 6) series.

Additional Products in this Category

Tech Support