(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 6/29/2024 to 5:00 p.m. (CDT) 6/30/2024. We apologize for the inconvenience.

Carbon Fiber Digital Caliper

Part Number

Configured Part Number is shown.

1210990

Part Number
1210990
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

7 Days or more

Loading...

  1. 1

Basic Information

Type Standard caliper Display Method Digital Maximum Measurement Length (Range Selection(mm) 101 to 150
Measuring Range(mm) 150 JAN code 4907052421516 Product Name Digital calipers 150 mm DCN-150
Minimum Display Value(mm) 0.1 Specifications With Battery for Monitor Package size(mm) H275×W90×D22
Mass(g) 120

Additional Products in this Category

Tech Support