(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Carbide tapered square end mill (carbide).
[Features]
· End mill with a tapered blade for machining of inclined parts.
[Applications]
· Optimal for milling taper parts.
· Optimal for tapered-wall machining.
Loading...
Model | Tapered square | Work Material | general steel / Quenched and tempered steel / Stainless Steel / Cast Iron / Aluminum / Copper / Graphite | Number of Flutes(sheet) | 2 |
---|---|---|---|---|---|
Coating | Non-Coated | Blade diameter tolerance(mm) | -0.05~0 | Torsional Angle | Right blade right torsion 30° |
Angle Tolerance (θ) | ±5′ | Shank diameter tolerance (d) | h6 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy