(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Carbide Super Mini Slot Slim Shank CSMT-S

Carbide Super Mini Slot Slim Shank CSMT-S
  • Volume Discount

[Features]
· Carbide slot cutter.
· For grooving.
· A slim shank type.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
CSMT-S-5-0.5
CSMT-S-5-0.6
CSMT-S-5-0.8
CSMT-S-5-1
CSMT-S-5-1.2
CSMT-S-5-1.5
CSMT-S-5-2.5
CSMT-S-6-0.5
CSMT-S-6-0.6
CSMT-S-6-0.8
CSMT-S-6-1
CSMT-S-6-1.2
CSMT-S-6-1.5
CSMT-S-6-2
CSMT-S-6-2.5
CSMT-S-6-3
CSMT-S-8-0.5
CSMT-S-8-0.6
CSMT-S-8-0.8
CSMT-S-8-1
CSMT-S-8-1.2
CSMT-S-8-1.5
CSMT-S-8-2
CSMT-S-8-2.5
CSMT-S-8-3
CSMT-S-10-0.5
CSMT-S-10-0.6
CSMT-S-10-0.8
CSMT-S-10-1
CSMT-S-10-1.2
CSMT-S-10-1.5
CSMT-S-10-2
CSMT-S-10-2.5
CSMT-S-10-3
CSMT-S-12-0.5
CSMT-S-12-0.6
CSMT-S-12-0.8
CSMT-S-12-1
CSMT-S-12-1.2
CSMT-S-12-1.5
CSMT-S-12-2
CSMT-S-12-2.5
CSMT-S-12-3
Part NumberMinimum order quantityVolume DiscountDays to Ship blade diameter
(mm)
Blade thickness
(mm)
Neck diameter
(mm)
Overall Length
(mm)
shank diameter
(mm)
Number of flutes
1 Piece(s)Available

9 Days or more

50.52.55034
1 Piece(s)Available

9 Days or more

50.62.55034
1 Piece(s)Available

9 Days or more

50.82.55034
1 Piece(s)Available

9 Days or more

512.55034
1 Piece(s)Available

9 Days or more

51.22.55034
1 Piece(s)Available

9 Days or more

51.52.55034
1 Piece(s)Available

13 Days or more

52.52.55034
1 Piece(s)Available

9 Days or more

60.52.95036
1 Piece(s)Available

9 Days or more

60.62.95036
1 Piece(s)Available

9 Days or more

60.82.95036
1 Piece(s)Available

9 Days or more

612.95036
1 Piece(s)Available

9 Days or more

61.22.95036
1 Piece(s)Available

9 Days or more

61.52.95036
1 Piece(s)Available

9 Days or more

622.95036
1 Piece(s)Available

9 Days or more

62.52.95036
1 Piece(s)Available

9 Days or more

632.95036
1 Piece(s)Available

9 Days or more

80.53.96046
1 Piece(s)Available

9 Days or more

80.63.96046
1 Piece(s)Available

9 Days or more

80.83.96046
1 Piece(s)Available

9 Days or more

813.96046
1 Piece(s)Available

9 Days or more

81.23.96046
1 Piece(s)Available

9 Days or more

81.53.96046
1 Piece(s)Available

9 Days or more

823.96046
1 Piece(s)Available

9 Days or more

82.53.96046
1 Piece(s)Available

9 Days or more

833.96046
1 Piece(s)Available

9 Days or more

100.557066
1 Piece(s)Available

9 Days or more

100.657066
1 Piece(s)Available

9 Days or more

100.857066
1 Piece(s)Available

9 Days or more

10157066
1 Piece(s)Available

9 Days or more

101.257066
1 Piece(s)Available

9 Days or more

101.557066
1 Piece(s)Available

9 Days or more

10257066
1 Piece(s)Available

9 Days or more

102.557066
1 Piece(s)Available

9 Days or more

10357066
1 Piece(s)Available

9 Days or more

120.55.97066
1 Piece(s)Available

9 Days or more

120.65.97066
1 Piece(s)Available

9 Days or more

120.85.97066
1 Piece(s)Available

9 Days or more

1215.97066
1 Piece(s)Available

9 Days or more

121.25.97066
1 Piece(s)Available

9 Days or more

121.55.97066
1 Piece(s)Available

9 Days or more

1225.97066
1 Piece(s)Available

9 Days or more

122.55.97066
1 Piece(s)Available

9 Days or more

1235.97066

Loading...

  1. 1

Basic Information

Neck length(mm) 5 Material Carbide Blade diameter tolerance -0.05~0
blade shape Right blade straight Blade thickness tolerance -0.035~0 Shank tolerance h6

Additional Products in this Category

Tech Support