(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 5:00 p.m. 3/1 to 4:00 p.m. (CST) 3/2/2025. We apologize for the inconvenience.

Heavy Duty Angular Cutter with Handle

Heavy Duty Angular Cutter with Handle
  • Volume Discount

A T-slot angular cutter with attached HSS handle.
[Features]
· Various angles are available to support processing of various angles.
· Cobalt HSS is used, the number of flutes has been reduced and torsion has been added to achieve improved machinability.
[Applications]
· Used for dovetail grooving.

PDF

Part Number

Configured Part Number is shown.

Part Number
ACST12-45
ACST12-60
ACST15-45
ACST15-60
ACST16-45
ACST16-60
ACST18-45
ACST18-60
ACST20-45
ACST20-60
ACST25-45
ACST25-60
ACST30-45
ACST30-60
ACST35-45
ACST35-60
ACST40-45
ACST40-60
ACST45-45
ACST45-60
ACST50-45
ACST50-60
ACST55-45
ACST55-60
ACST60-45
ACST60-60
ACST65-60
ACST70-60-32
ACST70-60-42
ACST75-60-32
ACST75-60-42
ACST80-60-32
ACST80-60-42
ACST90-60-32
ACST90-60-42
ACST100-60-A
ACST100-60-B
Part NumberMinimum order quantityVolume DiscountDays to Ship blade diameter
(mm)
Blade thickness
(mm)
Single corner
(°)
Neck diameter
(mm)
Neck length
(mm)
Overall Length
(mm)
shank diameter
(mm)
Number of flutes Angle Tolerance
1 Piece(s)Available

12 Days or more

123.5453.5107084±1°
1 Piece(s)Available

12 Days or more

125606107084±15′
1 Piece(s)Available

12 Days or more

155453.5107584±1°
1 Piece(s)Available

12 Days or more

156607127584±15′
1 Piece(s)Available

12 Days or more

165454.5128084±1°
1 Piece(s)Available

12 Days or more

167607128084±15′
1 Piece(s)Available

12 Days or more

185455.51290104±1°
1 Piece(s)Available

12 Days or more

1876091290104±15′
1 Piece(s)Available

12 Days or more

205458.512109104±1°
1 Piece(s)Available

12 Days or more

20760912109104±15′
1 Piece(s)Available

8 Days or more

257458.515124126±1°
1 Piece(s)Available

12 Days or more

259601115124126±15′
1 Piece(s)Available

8 Days or more

308458.518144166±1°
1 Piece(s)Available

12 Days or more

3011601318144166±15′
1 Piece(s)Available

8 Days or more

3511458.518146166±1°
1 Piece(s)Available

8 Days or more

3513601518146166±15′
1 Piece(s)Available

8 Days or more

40134510.520162206±1°
1 Piece(s)Available

8 Days or more

4017601725162206±15′
1 Piece(s)Available

8 Days or more

45154510.520164206±1°
1 Piece(s)Available

8 Days or more

4519601925164206±15′
1 Piece(s)Available

8 Days or more

50164512.525177256±1°
1 Piece(s)Available

8 Days or more

5022602130177256±15′
1 Piece(s)Available

8 Days or more

55164512.525177258±1°
1 Piece(s)Available

8 Days or more

5522602130177258±15′
1 Piece(s)Available

8 Days or more

60184514.525185258±1°
1 Piece(s)Available

8 Days or more

6025602330185258±15′
1 Piece(s)Available

8 Days or more

6525602830185328±15′
1 Piece(s)Available

8 Days or more

7025603430195328±15′
1 Piece(s)Available

8 Days or more

7025603430195428±15′
1 Piece(s)Available

8 Days or more

7525603630195328±15′
1 Piece(s)Available

8 Days or more

7525603630195428±15′
1 Piece(s)Available

8 Days or more

80256038301953210±15′
1 Piece(s)Available

8 Days or more

80256038301954210±15′
1 Piece(s)Available

8 Days or more

90306042251953210±15′
1 Piece(s)Available

8 Days or more

90306042251954210±15′
1 Piece(s)Available

8 Days or more

100306042251953210±15′
1 Piece(s)Available

8 Days or more

100306042251954210±15′

Loading...

  1. 1

Basic Information

Material High-speed steel Blade diameter tolerance 0~+1 blade shape Right blade right torsion
Torsion Angle degree 15° Shank tolerance h8

Additional Products in this Category

Tech Support