(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Carbide Super Mini Convex Long CSMUL-A (CSMUL-A-6-R1)

Carbide Super Mini Convex Long CSMUL-A CSMUL-A-6-R1
  • Volume Discount

[Features]
· Carbide outer round cutter.
· For round grooving.
· A slim and long shank type.

PDF

Part Number

Configured Part Number is shown.

CSMUL-A-6-R1

 
Part Number
CSMUL-A-6-R1
Part NumberMinimum order quantityVolume DiscountDays to Ship blade diameter
(mm)
Blade thickness
(mm)
R Neck diameter
(mm)
Neck length
(mm)
Overall Length
(mm)
shank diameter
(mm)
Number of flutes
1 Piece(s)Available

9 Days or more

6212.958034

Loading...

  1. 1

Basic Information

Material Carbide Blade diameter tolerance 0~-0.05 blade shape Right blade straight
Blade thickness tolerance 0~-0.035 Shank tolerance 0~-0.01 R Tolerance ±0.01

Please check the type/dimensions/specifications of the part CSMUL-A-6-R1 in the Carbide Super Mini Convex Long CSMUL-A series.

Products like this...

Part Number
CSMUL-A-10-R0.75
CSMUL-A-10-R1
CSMUL-A-10-R1.25
CSMUL-A-8-R0.25
CSMUL-A-8-R0.3
CSMUL-A-8-R0.5
Part NumberMinimum order quantityVolume DiscountDays to Ship blade diameter
(mm)
Blade thickness
(mm)
R Neck diameter
(mm)
Neck length
(mm)
Overall Length
(mm)
shank diameter
(mm)
Number of flutes
1 Piece(s)Available

9 Days or more

101.50.755610066
1 Piece(s)Available

9 Days or more

10215610066
1 Piece(s)Available

9 Days or more

102.51.255610066
1 Piece(s)Available

9 Days or more

80.50.253.958046
1 Piece(s)Available

9 Days or more

80.60.33.958046
1 Piece(s)Available

9 Days or more

810.53.958046

Additional Products in this Category

Tech Support