(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Carbide Super Mini Angular Slim Shank CSMS-S (Part Numbers)

Carbide Super Mini Angular Slim Shank CSMS-S
  • Volume Discount

[Features]
· Carbide angular.
· For chamfering of back surface, etc.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
CSMS-S-5-45
CSMS-S-5-60
CSMS-S-6-45
CSMS-S-6-60
CSMS-S-8-45
CSMS-S-8-60
CSMS-S-10-45
CSMS-S-10-60
CSMS-S-12-45
CSMS-S-12-60
Part NumberMinimum order quantityVolume DiscountDays to Ship blade diameter
(mm)
Blade thickness
(mm)
Single corner
(°)
Neck diameter
(mm)
Overall Length
(mm)
shank diameter
(mm)
Number of flutes
1 Piece(s)Available

9 Days or more

51.245゚2.56034
1 Piece(s)Available

13 Days or more

52.260゚2.36034
1 Piece(s)Available

9 Days or more

61.445゚2.86034
1 Piece(s)Available

9 Days or more

62.760゚2.86034
1 Piece(s)Available

8 Days or more

81.945゚46046
1 Piece(s)Available

9 Days or more

83.760゚3.66046
1 Piece(s)Available

9 Days or more

102.445゚57066
1 Piece(s)Available

9 Days or more

104.660゚4.57066
1 Piece(s)Available

9 Days or more

122.945゚5.97066
1 Piece(s)Available

9 Days or more

125.660゚5.47066

Loading...

  1. 1

Basic Information

Neck length(mm) 5 Material Carbide Blade diameter tolerance -0.05~0
blade shape Right blade straight Shank tolerance h6 Angle Tolerance ±5′

Additional Products in this Category

Tech Support