(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Carbide Graphite Solid Tapered Ball End Mill GTBE

Carbide Graphite Solid Tapered Ball End Mill GTBE
  • Volume Discount

[Features]
· For graphite electrode machining.
· 2-flute type.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
GTBE-2-0.5
GTBE-2-1
GTBE-2-1.5
GTBE-2-2
GTBE-2-2.5
GTBE-2-3
GTBE-2-5
GTBE-2-7
GTBE-2.5-0.5
GTBE-2.5-1
GTBE-2.5-1.5
GTBE-2.5-2
GTBE-2.5-2.5
GTBE-2.5-3
GTBE-2.5-5
GTBE-2.5-7
GTBE-3-0.5
GTBE-3-1
GTBE-3-1.5
GTBE-3-2
GTBE-3-2.5
GTBE-3-3
GTBE-3-5
GTBE-3-7
GTBE-4-0.5
GTBE-4-1
GTBE-4-1.5
GTBE-4-2
GTBE-4-2.5
GTBE-4-3
GTBE-4-5
GTBE-4-7
GTBE-5-0.5
GTBE-5-1
GTBE-5-1.5
GTBE-5-2
GTBE-5-2.5
GTBE-5-3
GTBE-5-5
GTBE-5-7
GTBE-6-0.5
GTBE-6-1
GTBE-6-1.5
GTBE-6-2
GTBE-6-2.5
GTBE-6-3
GTBE-6-5
GTBE-6-7
Part NumberMinimum order quantityVolume DiscountDays to Ship Single Angle (θ)
(Degree)
Blade length (ℓ)
(mm)
R Size
(mm)
Link Diameter (d)
(mm)
Overall Length (L)
(mm)
Large Diameter
(φ mm)
1 Piece(s)Available

8 Days or more

30'252R6904.4
1 Piece(s)Available

8 Days or more

1゚252R6904.8
1 Piece(s)Available

8 Days or more

1゚30'252R6905.2
1 Piece(s)Available

8 Days or more

2゚252R6905.6
1 Piece(s)Available

8 Days or more

2゚30'252R6906.01
1 Piece(s)Available

8 Days or more

3゚252R6906.41
1 Piece(s)Available

8 Days or more

5゚252R8908.03
1 Piece(s)Available

8 Days or more

7゚252R10909.67
1 Piece(s)Available

8 Days or more

30'352.5R61005.56
1 Piece(s)Available

8 Days or more

1゚352.5R61006.13
1 Piece(s)Available

8 Days or more

1゚30'352.5R61006.7
1 Piece(s)Available

8 Days or more

2゚352.5R61007.27
1 Piece(s)Available

8 Days or more

2゚30'352.5R81007.84
1 Piece(s)Available

8 Days or more

3゚352.5R81008.41
1 Piece(s)Available

8 Days or more

5゚352.5R1010010.7
1 Piece(s)Available

8 Days or more

7゚352.5R1210013.01
1 Piece(s)Available

8 Days or more

30'353R61006.55
1 Piece(s)Available

8 Days or more

1゚353R61007.11
1 Piece(s)Available

8 Days or more

1゚30'353R61007.67
1 Piece(s)Available

8 Days or more

2゚353R81008.23
1 Piece(s)Available

8 Days or more

2゚30'353R81008.8
1 Piece(s)Available

8 Days or more

3゚353R81009.36
1 Piece(s)Available

8 Days or more

5゚353R1210011.62
1 Piece(s)Available

8 Days or more

7゚353R1210013.9
1 Piece(s)Available

8 Days or more

30'404R81008.62
1 Piece(s)Available

8 Days or more

1゚404R81009.25
1 Piece(s)Available

8 Days or more

1゚30'404R101009.88
1 Piece(s)Available

8 Days or more

2゚404R1010010.51
1 Piece(s)Available

8 Days or more

2゚30'404R1010011.15
1 Piece(s)Available

8 Days or more

3゚404R1210011.78
1 Piece(s)Available

8 Days or more

5゚404R1210014.32
1 Piece(s)Available

8 Days or more

7゚404R1610016.9
1 Piece(s)Available

8 Days or more

30'505R1012010.78
1 Piece(s)Available

8 Days or more

1゚505R1012011.57
1 Piece(s)Available

8 Days or more

1゚30'505R1212012.36
1 Piece(s)Available

8 Days or more

2゚505R1212013.14
1 Piece(s)Available

8 Days or more

2゚30'505R1212013.93
1 Piece(s)Available

8 Days or more

3゚505R1212014.73
1 Piece(s)Available

8 Days or more

5゚505R1612017.91
1 Piece(s)Available

8 Days or more

7゚505R2012021.12
1 Piece(s)Available

8 Days or more

30'506R1212012.76
1 Piece(s)Available

8 Days or more

1゚506R1212013.53
1 Piece(s)Available

8 Days or more

1゚30'506R1212014.3
1 Piece(s)Available

8 Days or more

2゚506R1212015.08
1 Piece(s)Available

8 Days or more

2゚30'506R1612015.85
1 Piece(s)Available

8 Days or more

3゚506R1612016.62
1 Piece(s)Available

8 Days or more

5゚506R2012019.74
1 Piece(s)Available

8 Days or more

7゚506R2012022.89

Loading...

  1. 1

Basic Information

Model Taper ball Work Material Aluminum / Copper / Graphite Number of Flutes(sheet) 2
Coating Non-Coated Torsional Angle Right blade right torsion 30° R Tolerance ±0.02
Angle Tolerance (θ) ±5′ Shank diameter tolerance (d) h6

Additional Products in this Category

Tech Support