(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Ultra Long Shank End Mill with 4 Flutes EXLSE4 (EXLSE4-20-30)

Ultra Long Shank End Mill with 4 Flutes EXLSE4 EXLSE4-20-30
  • Volume Discount

[Features]
· 4-flute ultra-long shank.
· For deep engraving.

PDF

Part Number

Configured Part Number is shown.

EXLSE4-20-30

 
Part Number
EXLSE4-20-30
Part NumberMinimum order quantityVolume DiscountDays to Ship Blade diameter (D)
(φ)
Blade length (ℓ)
(mm)
Shank diameter (d)
(mm)
Overall Length (L)
(mm)
Handle length
(mm)
1 Piece(s)Available

8 Days or more

203020180100

Loading...

  1. 1

Basic Information

work material Carbon Steel / Cast Iron / Non-ferrous metal / Non-ferrous metal Blade shape type Square Number of flutes(sheet) 4
Tool Material Type HSS-CO Machining Application Plane / Side / Groove / Countersinking Coating Non-Coated
Torsion Angle (θ) Standard torsion (30-40°) Base Blade Y/N Available Blade diameter tolerance -0.05~0
Shank tolerance h7 Torsion Angle details Right blade right torsion 35°

Please check the type/dimensions/specifications of the part EXLSE4-20-30 in the Ultra Long Shank End Mill with 4 Flutes EXLSE4 series.

Products like this...

Part Number
EXLSE4-20-60
EXLSE4-22-40
EXLSE4-22-80
EXLSE4-24-40
EXLSE4-24-80
EXLSE4-25-40
Part NumberMinimum order quantityVolume DiscountDays to Ship Blade diameter (D)
(φ)
Blade length (ℓ)
(mm)
Shank diameter (d)
(mm)
Overall Length (L)
(mm)
Handle length
(mm)
1 Piece(s)Available

8 Days or more

20602018080
1 Piece(s)Available

8 Days or more

224020200110
1 Piece(s)Available

8 Days or more

228020240110
1 Piece(s)Available

8 Days or more

244020200110
1 Piece(s)Available

8 Days or more

248020240110
1 Piece(s)Available

8 Days or more

254025200110

Additional Products in this Category

Tech Support