(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Long Ball End Mill BEL

Long Ball End Mill BEL
  • Volume Discount

[Features]
· 2-flute ball end mill.
· Long blade.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
BEL-0.5
BEL-0.6
BEL-0.7
BEL-0.8
BEL-0.9
BEL-0.55
BEL-0.65
BEL-0.75
BEL-0.85
BEL-0.95
BEL-1
BEL-1.5
BEL-2
BEL-2.5
BEL-3
BEL-3.5
BEL-4
BEL-4.5
BEL-5
BEL-5.5
BEL-6
BEL-6.5
BEL-7
BEL-7.5
BEL-8
BEL-8.5
BEL-9
BEL-9.5
BEL-10
BEL-10.5
BEL-11
BEL-12
BEL-12.5
BEL-15
BEL-17.5
BEL-20
Part NumberMinimum order quantityVolume DiscountDays to Ship R Size
(mm)
Blade length (ℓ)
(mm)
Overall Length (L)
(mm)
Shank diameter (d)
(mm)
R Precision
(μm)
blade diameter D
(mm)
1 Piece(s)Available

12 Days or more

0.5R6606±0.011
1 Piece(s)Available

8 Days or more

0.6R8606±0.011.2
1 Piece(s)Available

8 Days or more

0.7R8606±0.011.4
1 Piece(s)Available

8 Days or more

0.8R10606±0.011.6
1 Piece(s)Available

8 Days or more

0.9R10606±0.011.8
1 Piece(s)Available

8 Days or more

0.55R6606±0.011.1
1 Piece(s)Available

8 Days or more

0.65R8606±0.011.3
1 Piece(s)Available

8 Days or more

0.75R8606±0.011.5
1 Piece(s)Available

8 Days or more

0.85R10606±0.011.7
1 Piece(s)Available

8 Days or more

0.95R10606±0.011.9
1 Piece(s)Available

12 Days or more

1R10606±0.012
1 Piece(s)Available

12 Days or more

1.5R15706±0.023
1 Piece(s)Available

8 Days or more

2R20806±0.024
1 Piece(s)Available

8 Days or more

2.5R20906±0.025
1 Piece(s)Available

12 Days or more

3R251006±0.026
1 Piece(s)Available

8 Days or more

3.5R301208±0.027
1 Piece(s)Available

12 Days or more

4R301208±0.028
1 Piece(s)Available

8 Days or more

4.5R351208±0.029
1 Piece(s)Available

8 Days or more

5R4013010±0.0210
1 Piece(s)Available

8 Days or more

5.5R4013012±0.0211
1 Piece(s)Available

8 Days or more

6R4013012±0.0212
1 Piece(s)Available

8 Days or more

6.5R4513012±0.0213
1 Piece(s)Available

8 Days or more

7R4513012±0.0214
1 Piece(s)Available

8 Days or more

7.5R5013012±0.0215
1 Piece(s)Available

8 Days or more

8R6015016±0.0216
1 Piece(s)Available

8 Days or more

8.5R6516016±0.0217
1 Piece(s)Available

8 Days or more

9R6516016±0.0218
1 Piece(s)Available

8 Days or more

9.5R6516016±0.0219
1 Piece(s)Available

8 Days or more

10R8017020±0.0220
1 Piece(s)Available

8 Days or more

10.5R8017020±0.0221
1 Piece(s)Available

8 Days or more

11R9018020±0.0222
1 Piece(s)Available

8 Days or more

12R10019020±0.0224
1 Piece(s)Available

8 Days or more

12.5R10019025±0.0225
1 Piece(s)Available

8 Days or more

15R12021025±0.0230
1 Piece(s)Available

8 Days or more

17.5R13025032±0.0535
1 Piece(s)Available

8 Days or more

20R13025032±0.0540

Loading...

  1. 1

Basic Information

work material Carbon Steel / Cast Iron / Non-ferrous metal / Non-ferrous metal Tool Material Type HSS-CO Number of flutes(sheet) 2
Coating Non-Coated Machining Application Plane / Side / Plunging / R Groove Torsional Angle Right blade right torsion 35°
With/Without Torsion Available Blade diameter tolerance ±0.01 Shank tolerance h7

Additional Products in this Category

Tech Support