(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Long Slotting End Mill SLEML

Long Slotting End Mill SLEML
  • Volume Discount

2-flute end mill long blade type square (straight blade can be set to any size).
[Features]
· Type with a longer blade length than ordinary SLEM.
· Also used for various molds such as stepped and total molds.
· 2-flute slotting end mill.
· Long blade with a straight blade shape.
[Applications]
· Ideal for mold processing.

PDF

Part Number

Configured Part Number is shown.

Part Number
SLEML-2-20
SLEML-2.5-20
SLEML-3-30-6
SLEML-3.5-30
SLEML-3.5-40
SLEML-4-30-6
SLEML-4-40-6
SLEML-4.5-30
SLEML-4.5-40
SLEML-5-30
SLEML-5-40
SLEML-5-60
SLEML-5.5-30
SLEML-5.5-40
SLEML-6-30
SLEML-6-40
SLEML-6-60
SLEML-6.5-30
SLEML-6.5-40
SLEML-7-30
SLEML-7-40
SLEML-7-60
SLEML-7.5-30
SLEML-7.5-40
SLEML-8-30
SLEML-8-40
SLEML-8-60
SLEML-8-80
SLEML-8.5-30
SLEML-8.5-40
SLEML-9-30
SLEML-9-40
SLEML-9-60
SLEML-9-80
SLEML-9.5-30
SLEML-9.5-40
SLEML-10-30
SLEML-10-40
SLEML-10-60
SLEML-10-80
SLEML-10-100
SLEML-10.5-40
SLEML-11-40
SLEML-11-60
SLEML-11-80
SLEML-11-100
SLEML-11.5-40
SLEML-12-40-12
SLEML-12-60-12
SLEML-12-80
SLEML-12-100
SLEML-12.5-40
SLEML-13-40
SLEML-13-60
SLEML-13-80
SLEML-13-100
SLEML-14-40
SLEML-14-60
SLEML-14-80
SLEML-14-100
Part NumberMinimum order quantityVolume DiscountDays to Ship Blade diameter (φD) Shank diameter (d)
(mm)
Overall length (L)
(mm)
Blade length (ℓ)
(mm)
1 Piece(s)Available

8 Days or more

234620
1 Piece(s)Available

8 Days or more

2.545020
1 Piece(s)Available

12 Days or more

366030
1 Piece(s)Available

8 Days or more

3.566030
1 Piece(s)Available

8 Days or more

3.567040
1 Piece(s)Available

8 Days or more

466030
1 Piece(s)Available

8 Days or more

467040
1 Piece(s)Available

8 Days or more

4.566330
1 Piece(s)Available

8 Days or more

4.567340
1 Piece(s)Available

8 Days or more

566330
1 Piece(s)Available

8 Days or more

567340
1 Piece(s)Available

8 Days or more

569360
1 Piece(s)Available

8 Days or more

5.566330
1 Piece(s)Available

8 Days or more

5.567340
1 Piece(s)Available

8 Days or more

666330
1 Piece(s)Available

8 Days or more

667340
1 Piece(s)Available

8 Days or more

669360
1 Piece(s)Available

8 Days or more

6.586730
1 Piece(s)Available

8 Days or more

6.587740
1 Piece(s)Available

12 Days or more

786730
1 Piece(s)Available

8 Days or more

787740
1 Piece(s)Available

8 Days or more

789760
1 Piece(s)Available

8 Days or more

7.586730
1 Piece(s)Available

8 Days or more

7.587740
1 Piece(s)Available

8 Days or more

886730
1 Piece(s)Available

8 Days or more

887740
1 Piece(s)Available

8 Days or more

889760
1 Piece(s)Available

8 Days or more

8812080
1 Piece(s)Available

8 Days or more

8.5107030
1 Piece(s)Available

8 Days or more

8.5108040
1 Piece(s)Available

8 Days or more

9107030
1 Piece(s)Available

8 Days or more

9108040
1 Piece(s)Available

8 Days or more

91010060
1 Piece(s)Available

8 Days or more

91012080
1 Piece(s)Available

8 Days or more

9.5107030
1 Piece(s)Available

8 Days or more

9.5108040
1 Piece(s)Available

12 Days or more

10107030
1 Piece(s)Available

12 Days or more

10108040
1 Piece(s)Available

8 Days or more

101010060
1 Piece(s)Available

8 Days or more

101012080
1 Piece(s)Available

8 Days or more

1010150100
1 Piece(s)Available

8 Days or more

10.5108340
1 Piece(s)Available

8 Days or more

11108340
1 Piece(s)Available

8 Days or more

111010360
1 Piece(s)Available

8 Days or more

111012380
1 Piece(s)Available

8 Days or more

1110150100
1 Piece(s)Available

8 Days or more

11.5128340
1 Piece(s)Available

8 Days or more

12128340
1 Piece(s)Available

8 Days or more

121210360
1 Piece(s)Available

8 Days or more

121212380
1 Piece(s)Available

10 Days or more

1212150100
1 Piece(s)Available

12 Days or more

12.5128340
1 Piece(s)Available

8 Days or more

13128540
1 Piece(s)Available

8 Days or more

131210560
1 Piece(s)Available

8 Days or more

131212580
1 Piece(s)Available

8 Days or more

1312150100
1 Piece(s)Available

8 Days or more

14128540
1 Piece(s)Available

8 Days or more

141210560
1 Piece(s)Available

8 Days or more

141612580
1 Piece(s)Available

8 Days or more

1416150100
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship Blade diameter (φD) Shank diameter (d)
(mm)
Overall length (L)
(mm)
Blade length (ℓ)
(mm)

Loading...

Basic Information

Torsion(°) No torsion Number of flutes 2 blade shape Right blade straight
Material HSS Base Blade Y/N Available Blade diameter tolerance -0.05~0
Shank tolerance h7

Additional Products in this Category

Tech Support