(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Long Shank Ball End Mill BELS (BELS-3)

Long Shank Ball End Mill BELS BELS-3
  • Volume Discount

[Features]
· 2-flute ball end mill.
· The long shank is ideal for deep-engraved shape processing.

PDF

Part Number

Configured Part Number is shown.

BELS-3

 
Part Number
BELS-3
Part NumberMinimum order quantityVolume DiscountDays to Ship R Size
(mm)
Blade length (ℓ)
(mm)
Overall Length (L)
(mm)
Shank diameter (d)
(mm)
R Precision
(μm)
blade diameter D
(mm)
1 Piece(s)Available

8 Days or more

3R121306±0.026

Loading...

  1. 1

Basic Information

work material Carbon Steel / Cast Iron / Non-ferrous metal / Non-ferrous metal Tool Material Type HSS-CO Number of flutes(sheet) 2
Coating Non-Coated Machining Application Plane / Side / Plunging / R Groove Torsional Angle Right blade right torsion 35°
With/Without Torsion Available Blade diameter tolerance ±0.01 Shank tolerance h7

Please check the type/dimensions/specifications of the part BELS-3 in the Long Shank Ball End Mill BELS series.

Products like this...

Part Number
BELS-11.5
BELS-12
BELS-12.5
BELS-3.1
BELS-3.2
BELS-3.25
Part NumberMinimum order quantityVolume DiscountDays to Ship R Size
(mm)
Blade length (ℓ)
(mm)
Overall Length (L)
(mm)
Shank diameter (d)
(mm)
R Precision
(μm)
blade diameter D
(mm)
1 Piece(s)Available

8 Days or more

11.5R4525020±0.0223
1 Piece(s)Available

8 Days or more

12R5025020±0.0224
1 Piece(s)Available

8 Days or more

12.5R5025025±0.0225
1 Piece(s)Available

8 Days or more

3.1R161506±0.026.2
1 Piece(s)Available

8 Days or more

3.2R161506±0.026.4
1 Piece(s)Available

8 Days or more

3.25R161506±0.026.5

Additional Products in this Category

Tech Support