(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Ball End Mill BE

Ball End Mill BE
  • Volume Discount

HSS ball end mill with a rounded tip.
[Features]
· Ideal for profiling 3D shapes, etc.
· 0.5R to 40R rounding is available, corresponding to various rounding.
[Applications]
· Useful for profile machining, etc. of molds.
· Ideal for shape machining.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
BE-0.5
BE-0.6
BE-0.7
BE-0.8
BE-0.9
BE-0.55
BE-0.65
BE-0.75
BE-0.85
BE-0.95
BE-1
BE-1/2
BE-1/4
BE-1/8
BE-1/16
BE-1.05
BE-1.1
BE-1.2
BE-1.3
BE-1.4
BE-1.5
BE-1.6
BE-1.7
BE-1.8
BE-1.9
BE-1.15
BE-1.25
BE-1.35
BE-1.45
BE-1.55
BE-1.65
BE-1.75
BE-1.85
BE-1.95
BE-2
BE-2.05
BE-2.1
BE-2.2
BE-2.3
BE-2.4
BE-2.5
BE-2.6
BE-2.7
BE-2.8
BE-2.9
BE-2.15
BE-2.25
BE-2.35
BE-2.45
BE-2.55
BE-2.65
BE-2.75
BE-2.85
BE-2.95
BE-3
BE-3/4
BE-3/8
BE-3/16
BE-3.05
BE-3.1
Part NumberMinimum order quantityVolume DiscountDays to Ship R Size
(mm)
Blade length (ℓ)
(mm)
Overall Length (L)
(mm)
Shank diameter (d)
(mm)
R Precision
(μm)
blade diameter D
(mm)
1 Piece(s)Available

8 Days or more

0.5R2.5556±0.011
1 Piece(s)Available

8 Days or more

0.6R2.5556±0.011.2
1 Piece(s)Available

8 Days or more

0.7R4556±0.011.4
1 Piece(s)Available

8 Days or more

0.8R4556±0.011.6
1 Piece(s)Available

8 Days or more

0.9R5556±0.011.8
1 Piece(s)Available

8 Days or more

0.55R2.5556±0.011.1
1 Piece(s)Available

8 Days or more

0.65R4556±0.011.3
1 Piece(s)Available

8 Days or more

0.75R4556±0.011.5
1 Piece(s)Available

8 Days or more

0.85R4556±0.011.7
1 Piece(s)Available

8 Days or more

0.95R5556±0.011.9
1 Piece(s)Available

8 Days or more

1R5556±0.012
1 Piece(s)Available

8 Days or more

1/2R5018025±0.0225.4
1 Piece(s)Available

8 Days or more

1/4R2612012±0.0212.7
1 Piece(s)Available

8 Days or more

1/8R161008±0.026.35
1 Piece(s)Available

8 Days or more

1/16R8706±0.023.175
1 Piece(s)Available

8 Days or more

1.05R7606±0.012.1
1 Piece(s)Available

8 Days or more

1.1R7606±0.012.2
1 Piece(s)Available

8 Days or more

1.2R7606±0.012.4
1 Piece(s)Available

8 Days or more

1.3R7606±0.022.6
1 Piece(s)Available

8 Days or more

1.4R7606±0.022.8
1 Piece(s)Available

8 Days or more

1.5R7606±0.023
1 Piece(s)Available

8 Days or more

1.6R8706±0.023.2
1 Piece(s)Available

8 Days or more

1.7R8706±0.023.4
1 Piece(s)Available

8 Days or more

1.8R8706±0.023.6
1 Piece(s)Available

8 Days or more

1.9R8706±0.023.8
1 Piece(s)Available

8 Days or more

1.15R7606±0.012.3
1 Piece(s)Available

8 Days or more

1.25R7606±0.012.5
1 Piece(s)Available

8 Days or more

1.35R7606±0.022.7
1 Piece(s)Available

8 Days or more

1.45R7606±0.022.9
1 Piece(s)Available

8 Days or more

1.55R8706±0.023.1
1 Piece(s)Available

8 Days or more

1.65R8706±0.023.3
1 Piece(s)Available

8 Days or more

1.75R8706±0.023.5
1 Piece(s)Available

12 Days or more

1.85R8706±0.023.7
1 Piece(s)Available

8 Days or more

1.95R8706±0.023.9
1 Piece(s)Available

8 Days or more

2R8706±0.024
1 Piece(s)Available

8 Days or more

2.05R10806±0.024.1
1 Piece(s)Available

8 Days or more

2.1R10806±0.024.2
1 Piece(s)Available

8 Days or more

2.2R10806±0.024.4
1 Piece(s)Available

8 Days or more

2.3R10806±0.024.6
1 Piece(s)Available

8 Days or more

2.4R10806±0.024.8
1 Piece(s)Available

8 Days or more

2.5R10806±0.025
1 Piece(s)Available

8 Days or more

2.6R12806±0.025.2
1 Piece(s)Available

8 Days or more

2.7R12806±0.025.4
1 Piece(s)Available

8 Days or more

2.8R12806±0.025.6
1 Piece(s)Available

8 Days or more

2.9R12806±0.025.8
1 Piece(s)Available

8 Days or more

2.15R10806±0.024.3
1 Piece(s)Available

8 Days or more

2.25R10806±0.024.5
1 Piece(s)Available

8 Days or more

2.35R10806±0.024.7
1 Piece(s)Available

8 Days or more

2.45R10806±0.024.9
1 Piece(s)Available

8 Days or more

2.55R12806±0.025.1
1 Piece(s)Available

8 Days or more

2.65R12806±0.025.3
1 Piece(s)Available

8 Days or more

2.75R12806±0.025.5
1 Piece(s)Available

8 Days or more

2.85R12806±0.025.7
1 Piece(s)Available

8 Days or more

2.95R12806±0.025.9
1 Piece(s)Available

8 Days or more

3R12806±0.026
1 Piece(s)Available

8 Days or more

3/4R6521032±0.0538.1
1 Piece(s)Available

8 Days or more

3/8R3616016±0.0219.05
1 Piece(s)Available

12 Days or more

3/16R2011010±0.029.525
1 Piece(s)Available

8 Days or more

3.05R161008±0.026.1
1 Piece(s)Available

8 Days or more

3.1R161008±0.026.2

Loading...

Basic Information

work material Carbon Steel / Cast Iron / Non-ferrous metal / Non-ferrous metal Tool Material Type HSS-CO Number of flutes(sheet) 2
Coating Non-Coated Machining Application Plane / Side / Plunging / R Groove Torsional Angle Right blade right torsion 35°
With/Without Torsion Available Blade diameter tolerance ±0.01 Shank tolerance h7

Additional Products in this Category

Tech Support