(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Taper Ball End Mill HPTBE

Taper Ball End Mill HPTBE
  • Volume Discount

[Features]
· 2-flute tapered ball end mill.
· For deep engraving and wall tapering.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
HPTBE-0.5-0.5
HPTBE-0.5-1
HPTBE-0.5-1.5
HPTBE-0.5-2
HPTBE-0.5-2.5
HPTBE-0.5-3
HPTBE-0.5-4
HPTBE-0.5-5
HPTBE-0.5-7
HPTBE-0.5-10
HPTBE-0.5-15
HPTBE-0.75-0.5
HPTBE-0.75-1
HPTBE-0.75-1.5
HPTBE-0.75-2
HPTBE-0.75-2.5
HPTBE-0.75-3
HPTBE-0.75-4
HPTBE-0.75-5
HPTBE-0.75-7
HPTBE-0.75-10
HPTBE-0.75-15
HPTBE-1-0.5
HPTBE-1-1
HPTBE-1-1.5
HPTBE-1-2
HPTBE-1-2.5
HPTBE-1-3
HPTBE-1-4
HPTBE-1-5
HPTBE-1-7
HPTBE-1-10
HPTBE-1-15
HPTBE-1.5-0.5
HPTBE-1.5-1
HPTBE-1.5-1.5
HPTBE-1.5-2
HPTBE-1.5-2.5
HPTBE-1.5-3
HPTBE-1.5-4
HPTBE-1.5-5
HPTBE-1.5-7
HPTBE-1.5-10
HPTBE-1.5-15
HPTBE-1.25-0.5
HPTBE-1.25-1
HPTBE-1.25-1.5
HPTBE-1.25-2
HPTBE-1.25-2.5
HPTBE-1.25-3
HPTBE-1.25-4
HPTBE-1.25-5
HPTBE-1.25-7
HPTBE-1.25-10
HPTBE-1.25-15
HPTBE-1.75-0.5
HPTBE-1.75-1
HPTBE-1.75-1.5
HPTBE-1.75-2
HPTBE-1.75-2.5
Part NumberMinimum order quantityVolume DiscountDays to Ship R Size
(mm)
Blade length (ℓ)
(mm)
Overall Length (L)
(mm)
Shank diameter (d)
(mm)
Single corner (θ)
(Degree)
Large Diameter
(mm)
1 Piece(s)Available

8 Days or more

R0.5445630'1.06
1 Piece(s)Available

8 Days or more

R0.544561゚1.12
1 Piece(s)Available

8 Days or more

R0.544561゚30'1.18
1 Piece(s)Available

8 Days or more

R0.544562゚1.25
1 Piece(s)Available

8 Days or more

R0.544562゚30'1.31
1 Piece(s)Available

8 Days or more

R0.544563゚1.37
1 Piece(s)Available

8 Days or more

R0.564564゚1.77
1 Piece(s)Available

8 Days or more

R0.564565゚1.97
1 Piece(s)Available

8 Days or more

R0.564567゚2.35
1 Piece(s)Available

8 Days or more

R0.5645610゚2.95
1 Piece(s)Available

8 Days or more

R0.5645615゚3.98
1 Piece(s)Available

8 Days or more

R0.75850630'1.63
1 Piece(s)Available

8 Days or more

R0.7585061゚1.75
1 Piece(s)Available

8 Days or more

R0.7585061゚30'1.88
1 Piece(s)Available

8 Days or more

R0.7585062゚2.01
1 Piece(s)Available

8 Days or more

R0.7585062゚30'2.13
1 Piece(s)Available

8 Days or more

R0.7585063゚2.26
1 Piece(s)Available

8 Days or more

R0.75106564゚2.8
1 Piece(s)Available

8 Days or more

R0.75106565゚3.12
1 Piece(s)Available

8 Days or more

R0.75106567゚3.78
1 Piece(s)Available

8 Days or more

R0.751065610゚4.73
1 Piece(s)Available

8 Days or more

R0.751065615゚6.5
1 Piece(s)Available

8 Days or more

R11055630'2.16
1 Piece(s)Available

8 Days or more

R1156061゚2.49
1 Piece(s)Available

8 Days or more

R1156061゚30'2.73
1 Piece(s)Available

8 Days or more

R1206562゚3.33
1 Piece(s)Available

8 Days or more

R1206562゚30'3.66
1 Piece(s)Available

8 Days or more

R1206563゚3.99
1 Piece(s)Available

8 Days or more

R1206564゚4.66
1 Piece(s)Available

8 Days or more

R1206565゚5.33
1 Piece(s)Available

8 Days or more

R1206567゚6.68
1 Piece(s)Available

8 Days or more

R12070810゚8.73
1 Piece(s)Available

8 Days or more

R120701215゚12.25
1 Piece(s)Available

8 Days or more

R1.52580630'3.41
1 Piece(s)Available

8 Days or more

R1.5258061゚3.82
1 Piece(s)Available

8 Days or more

R1.5258061゚30'4.23
1 Piece(s)Available

8 Days or more

R1.5258562゚4.64
1 Piece(s)Available

8 Days or more

R1.5258562゚30'5.05
1 Piece(s)Available

8 Days or more

R1.5258563゚5.47
1 Piece(s)Available

8 Days or more

R1.5258564゚6.29
1 Piece(s)Available

8 Days or more

R1.5259085゚7.12
1 Piece(s)Available

8 Days or more

R1.52595107゚8.79
1 Piece(s)Available

8 Days or more

R1.5251001210゚11.33
1 Piece(s)Available

8 Days or more

R1.5251001615゚15.69
1 Piece(s)Available

8 Days or more

R1.252580630'2.91
1 Piece(s)Available

8 Days or more

R1.25258061゚3.33
1 Piece(s)Available

8 Days or more

R1.25258061゚30'3.74
1 Piece(s)Available

8 Days or more

R1.25258562゚4.16
1 Piece(s)Available

8 Days or more

R1.25258562゚30'4.57
1 Piece(s)Available

8 Days or more

R1.25258563゚4.98
1 Piece(s)Available

8 Days or more

R1.25258564゚5.83
1 Piece(s)Available

8 Days or more

R1.25258565゚6.67
1 Piece(s)Available

8 Days or more

R1.25259087゚8.35
1 Piece(s)Available

8 Days or more

R1.2525951010゚10.91
1 Piece(s)Available

8 Days or more

R1.25251001615゚15.31
1 Piece(s)Available

8 Days or more

R1.753090630'3.99
1 Piece(s)Available

8 Days or more

R1.75309061゚4.49
1 Piece(s)Available

8 Days or more

R1.75309061゚30'4.98
1 Piece(s)Available

8 Days or more

R1.75309562゚5.48
1 Piece(s)Available

8 Days or more

R1.75309562゚30'5.97

Loading...

Basic Information

work material Carbon Steel / Quenched and tempered steel / Stainless Steel / Cast Iron / Non-ferrous metal / Non-ferrous metal Tool Material Type Powder high-speed steel Number of flutes(sheet) 2
Coating Non-Coated Torsional Angle Right blade right torsion 30° R Precision(μm) ±0.02
Shank tolerance h7 Angle Tolerance ±5´

Additional Products in this Category

Tech Support