(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 2/22 to 5:00 p.m. (CST) 2/23/2025. We apologize for the inconvenience.

Taper End Mill 4 Flutes TE-4

Taper End Mill 4 Flutes TE-4
  • Volume Discount

[Features]
· 4-flute tapered end mill.
· For wall tapering, etc.

PDF

Part Number

Configured Part Number is shown.

Part Number
TE4-3-0.5
TE4-3-1
TE4-3-1.5
TE4-3-2
TE4-3-2.5
TE4-3-3
TE4-3-4
TE4-3-5
TE4-3-7
TE4-3-10
TE4-4-0.5
TE4-4-1
TE4-4-1.5
TE4-4-2
TE4-4-2.5
TE4-4-3
TE4-4-4
TE4-4-5
TE4-4-7
TE4-4-10
TE4-5-0.5
TE4-5-1
TE4-5-1.5
TE4-5-2
TE4-5-2.5
TE4-5-3
TE4-5-4
TE4-5-5
TE4-5-7
TE4-5-10
TE4-6-0.5
TE4-6-1
TE4-6-1.5
TE4-6-2
TE4-6-2.5
TE4-6-3
TE4-6-4
TE4-6-5
TE4-6-6
TE4-6-7
TE4-6-8
TE4-6-10
TE4-8-0.5
TE4-8-1
TE4-8-1.5
TE4-8-2
TE4-8-2.5
TE4-8-3
TE4-8-4
TE4-8-5
TE4-8-6
TE4-8-7
TE4-8-8
TE4-8-10
TE4-10-0.5
TE4-10-1
TE4-10-1.5
TE4-10-2
TE4-10-2.5
TE4-10-3
Part NumberMinimum order quantityVolume DiscountDays to Ship Tip diameter (D)
(φ)
Single corner (θ)
(Degree)
Blade length (l)
(mm)
Shank diameter (d)
(mm)
Tool Material Type Overall Length (L)
(mm)
Large End Diameter D2
(mm)
Small end diameter D1
(mm)
1 Piece(s)Available

8 Days or more

330'106Powder high-speed steel473.173
1 Piece(s)Available

8 Days or more

31゚106Powder high-speed steel473.353
1 Piece(s)Available

8 Days or more

31゚30'106Powder high-speed steel473.523
1 Piece(s)Available

8 Days or more

32゚106Powder high-speed steel473.693
1 Piece(s)Available

8 Days or more

32゚30'106Powder high-speed steel473.873
1 Piece(s)Available

8 Days or more

33゚106Powder high-speed steel474.053
1 Piece(s)Available

8 Days or more

34゚106Powder high-speed steel524.43
1 Piece(s)Available

8 Days or more

35゚106Powder high-speed steel524.753
1 Piece(s)Available

8 Days or more

37゚106Powder high-speed steel525.453
1 Piece(s)Available

8 Days or more

310゚106Powder high-speed steel526.533
1 Piece(s)Available

8 Days or more

430'156Powder high-speed steel524.264
1 Piece(s)Available

8 Days or more

41゚156Powder high-speed steel524.524
1 Piece(s)Available

8 Days or more

41゚30'156Powder high-speed steel524.794
1 Piece(s)Available

8 Days or more

42゚156Powder high-speed steel525.044
1 Piece(s)Available

8 Days or more

42゚30'156Powder high-speed steel525.314
1 Piece(s)Available

8 Days or more

43゚156Powder high-speed steel525.574
1 Piece(s)Available

8 Days or more

44゚156Powder high-speed steel526.14
1 Piece(s)Available

8 Days or more

45゚156Powder high-speed steel626.624
1 Piece(s)Available

8 Days or more

47゚156Powder high-speed steel627.684
1 Piece(s)Available

8 Days or more

410゚158Powder high-speed steel829.34
1 Piece(s)Available

8 Days or more

530'206Powder high-speed steel575.345
1 Piece(s)Available

8 Days or more

51゚206Powder high-speed steel575.75
1 Piece(s)Available

8 Days or more

51゚30'206Powder high-speed steel576.045
1 Piece(s)Available

8 Days or more

52゚206Powder high-speed steel576.395
1 Piece(s)Available

8 Days or more

52゚30'206Powder high-speed steel576.745
1 Piece(s)Available

8 Days or more

53゚206Powder high-speed steel577.15
1 Piece(s)Available

8 Days or more

54゚206Powder high-speed steel727.85
1 Piece(s)Available

8 Days or more

55゚208Powder high-speed steel828.55
1 Piece(s)Available

8 Days or more

57゚208Powder high-speed steel829.915
1 Piece(s)Available

8 Days or more

510゚2012Powder high-speed steel9212.055
1 Piece(s)Available

8 Days or more

630'206Powder high-speed steel576.356
1 Piece(s)Available

8 Days or more

61゚206Powder high-speed steel576.76
1 Piece(s)Available

8 Days or more

61゚30'206Powder high-speed steel577.056
1 Piece(s)Available

8 Days or more

62゚206Powder high-speed steel577.46
1 Piece(s)Available

8 Days or more

62゚30'206Powder high-speed steel577.756
1 Piece(s)Available

8 Days or more

63゚208Powder high-speed steel628.16
1 Piece(s)Available

8 Days or more

64゚208Powder high-speed steel728.86
1 Piece(s)Available

8 Days or more

65゚208Powder high-speed steel829.56
1 Piece(s)Available

8 Days or more

66゚2010Powder high-speed steel8210.26
1 Piece(s)Available

8 Days or more

67゚2010Powder high-speed steel8210.916
1 Piece(s)Available

8 Days or more

68゚2010Powder high-speed steel9211.626
1 Piece(s)Available

8 Days or more

610゚2012Powder high-speed steel9213.056
1 Piece(s)Available

8 Days or more

830'258Powder high-speed steel678.448
1 Piece(s)Available

8 Days or more

81゚258Powder high-speed steel678.878
1 Piece(s)Available

8 Days or more

81゚30'258Powder high-speed steel679.318
1 Piece(s)Available

8 Days or more

82゚258Powder high-speed steel679.748
1 Piece(s)Available

8 Days or more

82゚30'2510Powder high-speed steel7210.188
1 Piece(s)Available

8 Days or more

83゚2510Powder high-speed steel7210.628
1 Piece(s)Available

8 Days or more

84゚2510Powder high-speed steel8211.58
1 Piece(s)Available

8 Days or more

85゚2512Powder high-speed steel9212.378
1 Piece(s)Available

8 Days or more

86゚2512HSS-CO10213.258
1 Piece(s)Available

8 Days or more

87゚2512HSS-CO10214.148
1 Piece(s)Available

8 Days or more

88゚2516HSS-CO11215.028
1 Piece(s)Available

8 Days or more

810゚2516HSS-CO11216.828
1 Piece(s)Available

8 Days or more

1030'3510HSS-CO8710.6110
1 Piece(s)Available

8 Days or more

101゚3510HSS-CO8711.2210
1 Piece(s)Available

8 Days or more

101゚30'3510HSS-CO8711.8310
1 Piece(s)Available

12 Days or more

102゚3512HSS-CO9212.4410
1 Piece(s)Available

8 Days or more

102゚30'3512HSS-CO9213.0610
1 Piece(s)Available

8 Days or more

103゚3512HSS-CO9213.6710
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship Tip diameter (D)
(φ)
Single corner (θ)
(Degree)
Blade length (l)
(mm)
Shank diameter (d)
(mm)
Tool Material Type Overall Length (L)
(mm)
Large End Diameter D2
(mm)
Small end diameter D1
(mm)

Loading...

Basic Information

Type Tapered square work material Carbon Steel / Cast Iron / Non-ferrous metal / Non-ferrous metal Number of flutes(Pieces) 4
Torsional Angle Standard torsion (30-40°) Coating Non-Coated Torsion Angle details Right blade right torsion 30°
Small diameter tolerance -0.05~-0.01 Angle Tolerance ±5´ Shank tolerance h7

Additional Products in this Category

Tech Support