(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Taper End Mill 2 Flutes TE-2

Taper End Mill 2 Flutes TE-2
  • Volume Discount

[Features]
· 2-flute tapered end mill.
· For wall tapering, etc.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
TE2-1-0.5
TE2-1-1
TE2-1-1.5
TE2-1-2
TE2-1-2.5
TE2-1-3
TE2-1-4
TE2-1-5
TE2-1.5-0.5
TE2-1.5-1
TE2-1.5-1.5
TE2-1.5-2
TE2-1.5-2.5
TE2-1.5-3
TE2-1.5-4
TE2-1.5-5
TE2-2-0.5
TE2-2-1
TE2-2-1.5
TE2-2-2
TE2-2-2.5
TE2-2-3
TE2-2-4
TE2-2-5
TE2-2-6
TE2-2-7
TE2-2-8
TE2-2-10
TE2-2.5-0.5
TE2-2.5-1
TE2-2.5-1.5
TE2-2.5-2
TE2-2.5-2.5
TE2-2.5-3
TE2-2.5-4
TE2-2.5-5
TE2-2.5-6
TE2-2.5-7
TE2-2.5-8
TE2-2.5-10
TE2-3-0.5
TE2-3-1
TE2-3-1.5
TE2-3-2
TE2-3-2.5
TE2-3-3
TE2-3-4
TE2-3-5
TE2-3-6
TE2-3-7
TE2-3-8
TE2-3-10
TE2-4-0.5
TE2-4-1
TE2-4-1.5
TE2-4-2
TE2-4-2.5
TE2-4-3
TE2-4-4
TE2-4-5
Part NumberMinimum order quantityVolume DiscountDays to Ship Tip diameter (D)
(φ)
Single corner (θ)
(Degree)
Blade length (l)
(mm)
Shank diameter (d)
(mm)
Tool Material Type Overall Length (L)
(mm)
Large End Diameter D2
(mm)
Small end diameter D1
(mm)
1 Piece(s)Available

8 Days or more

130'46Powder high-speed steel471.071
1 Piece(s)Available

8 Days or more

11゚46Powder high-speed steel471.141
1 Piece(s)Available

8 Days or more

11゚30'46Powder high-speed steel471.211
1 Piece(s)Available

8 Days or more

12゚46Powder high-speed steel471.281
1 Piece(s)Available

8 Days or more

12゚30'46Powder high-speed steel471.351
1 Piece(s)Available

8 Days or more

13゚46Powder high-speed steel471.421
1 Piece(s)Available

8 Days or more

14゚46Powder high-speed steel471.561
1 Piece(s)Available

12 Days or more

15゚46Powder high-speed steel471.71
1 Piece(s)Available

8 Days or more

1.530'56Powder high-speed steel471.591.5
1 Piece(s)Available

8 Days or more

1.51゚56Powder high-speed steel471.671.5
1 Piece(s)Available

8 Days or more

1.51゚30'56Powder high-speed steel471.761.5
1 Piece(s)Available

8 Days or more

1.52゚56Powder high-speed steel471.851.5
1 Piece(s)Available

8 Days or more

1.52゚30'56Powder high-speed steel471.931.5
1 Piece(s)Available

8 Days or more

1.53゚56Powder high-speed steel472.021.5
1 Piece(s)Available

8 Days or more

1.54゚56Powder high-speed steel472.21.5
1 Piece(s)Available

8 Days or more

1.55゚56Powder high-speed steel472.371.5
1 Piece(s)Available

8 Days or more

230'66Powder high-speed steel472.12
1 Piece(s)Available

8 Days or more

21゚66Powder high-speed steel472.212
1 Piece(s)Available

8 Days or more

21゚30'66Powder high-speed steel472.312
1 Piece(s)Available

8 Days or more

22゚66Powder high-speed steel472.412
1 Piece(s)Available

8 Days or more

22゚30'66Powder high-speed steel472.522
1 Piece(s)Available

8 Days or more

23゚66Powder high-speed steel472.622
1 Piece(s)Available

8 Days or more

24゚66Powder high-speed steel522.842
1 Piece(s)Available

8 Days or more

25゚66Powder high-speed steel523.052
1 Piece(s)Available

8 Days or more

26゚66Powder high-speed steel523.262
1 Piece(s)Available

8 Days or more

27゚66Powder high-speed steel523.472
1 Piece(s)Available

8 Days or more

28゚66Powder high-speed steel523.682
1 Piece(s)Available

8 Days or more

210゚66Powder high-speed steel524.212
1 Piece(s)Available

8 Days or more

2.530'86Powder high-speed steel472.642.5
1 Piece(s)Available

8 Days or more

2.51゚86Powder high-speed steel472.782.5
1 Piece(s)Available

8 Days or more

2.51゚30'86Powder high-speed steel472.912.5
1 Piece(s)Available

8 Days or more

2.52゚86Powder high-speed steel473.052.5
1 Piece(s)Available

8 Days or more

2.52゚30'86Powder high-speed steel473.22.5
1 Piece(s)Available

8 Days or more

2.53゚86Powder high-speed steel473.332.5
1 Piece(s)Available

8 Days or more

2.54゚86Powder high-speed steel523.622.5
1 Piece(s)Available

12 Days or more

2.55゚86Powder high-speed steel523.92.5
1 Piece(s)Available

8 Days or more

2.56゚86Powder high-speed steel524.182.5
1 Piece(s)Available

8 Days or more

2.57゚86Powder high-speed steel524.462.5
1 Piece(s)Available

8 Days or more

2.58゚86Powder high-speed steel524.742.5
1 Piece(s)Available

8 Days or more

2.510゚86Powder high-speed steel525.322.5
1 Piece(s)Available

8 Days or more

330'106Powder high-speed steel473.173
1 Piece(s)Available

8 Days or more

31゚106Powder high-speed steel473.353
1 Piece(s)Available

8 Days or more

31゚30'106Powder high-speed steel473.523
1 Piece(s)Available

8 Days or more

32゚106Powder high-speed steel473.693
1 Piece(s)Available

8 Days or more

32゚30'106Powder high-speed steel473.873
1 Piece(s)Available

8 Days or more

33゚106Powder high-speed steel474.053
1 Piece(s)Available

8 Days or more

34゚106Powder high-speed steel524.43
1 Piece(s)Available

8 Days or more

35゚106Powder high-speed steel524.753
1 Piece(s)Available

8 Days or more

36゚106Powder high-speed steel525.13
1 Piece(s)Available

8 Days or more

37゚106Powder high-speed steel525.453
1 Piece(s)Available

8 Days or more

38゚106Powder high-speed steel525.813
1 Piece(s)Available

8 Days or more

310゚106Powder high-speed steel526.533
1 Piece(s)Available

8 Days or more

430'156Powder high-speed steel524.264
1 Piece(s)Available

8 Days or more

41゚156Powder high-speed steel524.524
1 Piece(s)Available

8 Days or more

41゚30'156Powder high-speed steel524.794
1 Piece(s)Available

8 Days or more

42゚156Powder high-speed steel525.044
1 Piece(s)Available

8 Days or more

42゚30'156Powder high-speed steel525.314
1 Piece(s)Available

8 Days or more

43゚156Powder high-speed steel525.574
1 Piece(s)Available

8 Days or more

44゚156Powder high-speed steel576.14
1 Piece(s)Available

8 Days or more

45゚156Powder high-speed steel626.624

Loading...

Basic Information

Type Tapered square work material Carbon Steel / Cast Iron / Non-ferrous metal / Non-ferrous metal Number of flutes(Pieces) 2
Torsional Angle Standard torsion (30-40°) Coating Non-Coated Torsion Angle details Right blade right torsion 30°
Small diameter tolerance -0.05~-0.01 Angle Tolerance ±5´ Shank tolerance h7

Additional Products in this Category

Tech Support