(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Carbide Straight Reamers - Straight Shank, Solid Long Hand Type, CSLHR

Carbide Straight Reamers - Straight Shank, Solid Long Hand Type, CSLHR
  • Volume Discount

[Features]
· Excellent abrasion resistance for finishing deep holes.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
CSLHR-0.4
CSLHR-0.5
CSLHR-0.6
CSLHR-0.7
CSLHR-0.8
CSLHR-0.9
CSLHR-1
CSLHR-1.1
CSLHR-1.2
CSLHR-1.3
CSLHR-1.4
CSLHR-1.5
CSLHR-1.6
CSLHR-1.7
CSLHR-1.8
CSLHR-1.9
CSLHR-1.95-1
CSLHR-1.96-1
CSLHR-1.97-1
CSLHR-1.98-1
CSLHR-1.99-1
CSLHR-2
CSLHR-2.01-1
CSLHR-2.02-1
CSLHR-2.03-1
CSLHR-2.04-1
CSLHR-2.05-1
CSLHR-2.1
CSLHR-2.2
CSLHR-2.3
CSLHR-2.4
CSLHR-2.5
CSLHR-2.6
CSLHR-2.7
CSLHR-2.8
CSLHR-2.9
CSLHR-2.95-1
CSLHR-2.96-1
CSLHR-2.97-1
CSLHR-2.98-1
CSLHR-2.99-1
CSLHR-3
CSLHR-3.01-1
CSLHR-3.02-1
CSLHR-3.03-1
CSLHR-3.04-1
CSLHR-3.05-1
CSLHR-3.1
CSLHR-3.2
CSLHR-3.3
CSLHR-3.4
CSLHR-3.5
CSLHR-3.6
CSLHR-3.7
CSLHR-3.8
CSLHR-3.9
CSLHR-3.95-1
CSLHR-3.96-1
CSLHR-3.97-1
CSLHR-3.98-1
Part NumberMinimum order quantityVolume DiscountDays to Ship Tool Diameter
(mm)
Groove Length
(mm)
Diameter tolerance
(mm)
Number of flutes
(Sheets)
Full length L
(mm)
Bite length T
(mm)
shank diameter Shank diameter tolerance Center
1 Piece(s)Available

9 Days or more

0.420 +0.002~+0.0074601.50.4 +0.002~+0.00760° Convex
1 Piece(s)Available

11 Days or more

0.520 +0.002~+0.0074601.50.5 +0.002~+0.00760° Convex
1 Piece(s)Available

9 Days or more

0.625 +0.002~+0.0074601.50.6 +0.002~+0.00760° Convex
1 Piece(s)Available

11 Days or more

0.725 +0.002~+0.00746020.7 +0.002~+0.00760° Convex
1 Piece(s)Available

13 Days or more

0.830 +0.002~+0.0074602.50.8 +0.002~+0.00760° Convex
1 Piece(s)Available

9 Days or more

0.930 +0.002~+0.0074602.50.9 +0.002~+0.00760° Convex
1 Piece(s)Available

13 Days or more

140 +0.002~+0.00748031 +0.002~+0.00760° Convex
1 Piece(s)Available

9 Days or more

1.140 +0.002~+0.00748031.1 -0.02~060° Convex
1 Piece(s)Available

8 Days or more

1.240 +0.002~+0.00748031.2 -0.02~060° Convex
1 Piece(s)Available

8 Days or more

1.345 +0.002~+0.00748031.3 -0.02~060° Convex
1 Piece(s)Available

12 Days or more

1.445 +0.002~+0.0074803.51.4 -0.02~060° Convex
1 Piece(s)Available

12 Days or more

1.550 +0.002~+0.00741003.51.5 -0.02~060° Convex
1 Piece(s)Available

12 Days or more

1.650 +0.002~+0.00741003.51.6 -0.02~060° Convex
1 Piece(s)Available

8 Days or more

1.755 +0.002~+0.007410041.7 -0.02~060° Convex
1 Piece(s)Available

12 Days or more

1.855 +0.002~+0.007410041.8 -0.02~060° Convex
1 Piece(s)Available

8 Days or more

1.955 +0.002~+0.007410041.9 -0.02~060° Convex
1 Piece(s)Available

9 Days or more

1.9560 0~+0.00541004.51.95 -0.02~060° Convex
1 Piece(s)Available

9 Days or more

1.9660 0~+0.00541004.51.96 -0.02~060° Convex
1 Piece(s)Available

9 Days or more

1.9760 0~+0.00541004.51.97 -0.02~060° Convex
1 Piece(s)Available

13 Days or more

1.9860 0~+0.00541004.51.98 -0.02~060° Convex
1 Piece(s)Available

13 Days or more

1.9960 0~+0.00541004.51.99 -0.02~060° Convex
1 Piece(s)Available

12 Days or more

260 +0.002~+0.00741004.52 -0.02~060° Convex
1 Piece(s)Available

9 Days or more

2.0160 0~+0.00541004.52.01 -0.02~060° Convex
1 Piece(s)Available

13 Days or more

2.0260 0~+0.00541004.52.02 -0.02~060° Convex
1 Piece(s)Available

13 Days or more

2.0360 0~+0.00541004.52.03 -0.02~060° Convex
1 Piece(s)Available

9 Days or more

2.0460 0~+0.00541004.52.04 -0.02~060° Convex
1 Piece(s)Available

9 Days or more

2.0560 0~+0.00541004.52.05 -0.02~060° Convex
1 Piece(s)Available

12 Days or more

2.160 +0.002~+0.00741004.52.1 -0.02~060° Convex
1 Piece(s)Available

12 Days or more

2.260 +0.002~+0.00741004.52.2 -0.02~060° Convex
1 Piece(s)Available

10 Days or more

2.360 +0.002~+0.00741004.52.3 -0.02~060° Convex
1 Piece(s)Available

12 Days or more

2.460 +0.002~+0.00741004.52.4 -0.02~060° Convex
1 Piece(s)Available

9 Days or more

2.560 +0.002~+0.00741004.52.5 -0.02~060° Convex
1 Piece(s)Available

13 Days or more

2.660 +0.002~+0.00741004.52.6 -0.02~060° Convex
1 Piece(s)Available

9 Days or more

2.765 +0.002~+0.00741004.52.7 -0.02~060° Convex
1 Piece(s)Available

9 Days or more

2.865 +0.002~+0.00741004.52.8 -0.02~060° Convex
1 Piece(s)Available

13 Days or more

2.965 +0.002~+0.00741004.52.9 -0.02~060° Convex
1 Piece(s)Available

9 Days or more

2.9565 0~+0.00541004.52.95 -0.02~060° Convex
1 Piece(s)Available

9 Days or more

2.9665 0~+0.00541004.52.96 -0.02~060° Convex
1 Piece(s)Available

9 Days or more

2.9765 0~+0.00541004.52.97 -0.02~060° Convex
1 Piece(s)Available

13 Days or more

2.9865 0~+0.00541004.52.98 -0.02~060° Convex
1 Piece(s)Available

9 Days or more

2.9965 0~+0.00541004.52.99 -0.02~060° Convex
1 Piece(s)Available

8 Days or more

365 +0.002~+0.00741004.53 -0.02~060° Convex
1 Piece(s)Available

9 Days or more

3.0165 0~+0.00541004.53.01 -0.02~060° Convex
1 Piece(s)Available

9 Days or more

3.0265 0~+0.00541004.53.02 -0.02~060° Convex
1 Piece(s)Available

9 Days or more

3.0365 0~+0.00541004.53.03 -0.02~060° Convex
1 Piece(s)Available

9 Days or more

3.0465 0~+0.00541004.53.04 -0.02~060° Convex
1 Piece(s)Available

9 Days or more

3.0565 0~+0.00541004.53.05 -0.02~060° Convex
1 Piece(s)Available

9 Days or more

3.1100 +0.004~+0.00941304.53.1 -0.02~060° Concave
1 Piece(s)Available

9 Days or more

3.2100 +0.004~+0.00941304.53.2 -0.02~060° Concave
1 Piece(s)Available

9 Days or more

3.3100 +0.004~+0.00941304.53.3 -0.02~060° Concave
1 Piece(s)Available

9 Days or more

3.4100 +0.004~+0.00941304.53.4 -0.02~060° Concave
1 Piece(s)Available

9 Days or more

3.5100 +0.004~+0.00941304.53.5 -0.02~060° Concave
1 Piece(s)Available

9 Days or more

3.6100 +0.004~+0.00941304.53.6 -0.02~060° Concave
1 Piece(s)Available

9 Days or more

3.7100 +0.004~+0.00941304.53.7 -0.02~060° Concave
1 Piece(s)Available

9 Days or more

3.8100 +0.004~+0.00941304.53.8 -0.02~060° Concave
1 Piece(s)Available

9 Days or more

3.9100 +0.004~+0.00941304.53.9 -0.02~060° Concave
1 Piece(s)Available

9 Days or more

3.95100 0~+0.00541304.53.95 -0.02~060° Concave
1 Piece(s)Available

9 Days or more

3.96100 0~+0.00541304.53.96 -0.02~060° Concave
1 Piece(s)Available

9 Days or more

3.97100 0~+0.00541304.53.97 -0.02~060° Concave
1 Piece(s)Available

9 Days or more

3.98100 0~+0.00541304.53.98 -0.02~060° Concave

Loading...

Basic Information

Shank Type straight shank work material general steel / Cast Iron / Aluminum / Copper / Die Steel / Alloy Steel Coating Y/N NA
Groove Shape Straight Base Blade Y/N NA blade shape Right blade straight
Tool Material Type Carbide

Additional Products in this Category

Tech Support