(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Center Milling CF

Center Milling CF
  • Volume Discount

[Features]
· It is for center hole finish and chamfer finish.

Part Number

Configured Part Number is shown.

Part Number
CF-6-60
CF-6-90
CF-6-120
CF-8-60
CF-8-90
CF-8-120
CF-10-60
CF-10-90
CF-10-120
CF-12-60
CF-12-90
CF-12-120
CF-15-60
CF-15-90
CF-15-120
CF-16-60
CF-16-90
CF-16-120
CF-20-60
CF-20-90
CF-20-120
CF-22-60
CF-22-90
CF-25-60
CF-25-90
CF-25-120
CF-30-60
CF-30-90
CF-30-120
CF-35-60
CF-35-90
CF-35-120
CF-40-60
CF-40-90
CF-40-120
CF-45-60
CF-45-90
CF-45-120
CF-50-60
CF-50-90
CF-50-120
CF-55-60
CF-55-90
CF-55-120
CF-60-60
CF-60-90
CF-60-120
CF-65-60
CF-65-90
CF-70-60
CF-70-90
CF-75-60
CF-75-90
CF-80-60
CF-80-90
CF-90-60
CF-90-90
CF-100-60
CF-100-90
Part NumberMinimum order quantityVolume DiscountDays to Ship Tip angle (θ) Blade diameter (D)
(mm)
work material Shank diameter (d)
(mm)
Overall Length
(mm)
Number of flutes Body
(mm)
Small Diameter
(mm)
1 Piece(s)Available

8 Days or more

606general steel[○] / Aluminum[○] / Copper[○]6356--
1 Piece(s)Available

8 Days or more

906general steel[○] / Aluminum[○] / Copper[○]6356--
1 Piece(s)Available

8 Days or more

1206general steel[○] / Cast Iron[○] / Aluminum[○] / Copper[○]6356--
1 Piece(s)Available

8 Days or more

608general steel[○] / Aluminum[○] / Copper[○]640612-
1 Piece(s)Available

8 Days or more

908general steel[○] / Aluminum[○] / Copper[○]64069-
1 Piece(s)Available

12 Days or more

1208general steel[○] / Cast Iron[○] / Aluminum[○] / Copper[○]63968-
1 Piece(s)Available

8 Days or more

6010general steel[○] / Aluminum[○] / Copper[○]652614-
1 Piece(s)Available

12 Days or more

9010general steel[○] / Aluminum[○] / Copper[○]645610-
1 Piece(s)Available

12 Days or more

12010general steel[○] / Cast Iron[○] / Aluminum[○] / Copper[○]64368-
1 Piece(s)Available

8 Days or more

6012general steel[○] / Aluminum[○] / Copper[○]852615-
1 Piece(s)Available

8 Days or more

9012general steel[○] / Aluminum[○] / Copper[○]848611-
1 Piece(s)Available

12 Days or more

12012general steel[○] / Cast Iron[○] / Aluminum[○] / Copper[○]84669-
1 Piece(s)Available

8 Days or more

6015general steel[○] / Aluminum[○] / Copper[○]1055618-
1 Piece(s)Available

8 Days or more

9015general steel[○] / Aluminum[○] / Copper[○]1050612-
1 Piece(s)Available

12 Days or more

12015general steel[○] / Cast Iron[○] / Aluminum[○] / Copper[○]1048610-
1 Piece(s)Available

12 Days or more

6016general steel[○] / Aluminum[○] / Copper[○]1058619-
1 Piece(s)Available

8 Days or more

9016general steel[○] / Aluminum[○] / Copper[○]1050613-
1 Piece(s)Available

8 Days or more

12016general steel[○] / Cast Iron[○] / Aluminum[○] / Copper[○]1048610-
1 Piece(s)Available

8 Days or more

6020general steel[○] / Aluminum[○] / Copper[○]1062822-
1 Piece(s)Available

8 Days or more

9020general steel[○] / Aluminum[○] / Copper[○]1055817-
1 Piece(s)Available

8 Days or more

12020general steel[○] / Cast Iron[○] / Aluminum[○] / Copper[○]1051613-
1 Piece(s)Available

8 Days or more

6022general steel[○] / Aluminum[○] / Copper[○]1264824-
1 Piece(s)Available

8 Days or more

9022general steel[○] / Aluminum[○] / Copper[○]1258817-
1 Piece(s)Available

8 Days or more

6025general steel[○] / Aluminum[○] / Copper[○]12648245
1 Piece(s)Available

12 Days or more

9025general steel[○] / Aluminum[○] / Copper[○]12588175
1 Piece(s)Available

8 Days or more

12025general steel[○] / Cast Iron[○] / Aluminum[○] / Copper[○]12548135
1 Piece(s)Available

12 Days or more

6030general steel[○] / Aluminum[○] / Copper[○]126910295
1 Piece(s)Available

8 Days or more

9030general steel[○] / Aluminum[○] / Copper[○]126010195
1 Piece(s)Available

8 Days or more

12030general steel[○] / Cast Iron[○] / Aluminum[○] / Copper[○]125610155
1 Piece(s)Available

8 Days or more

6035general steel[○] / Aluminum[○] / Copper[○]127910318
1 Piece(s)Available

8 Days or more

9035general steel[○] / Aluminum[○] / Copper[○]126410208
1 Piece(s)Available

8 Days or more

12035general steel[○] / Cast Iron[○] / Aluminum[○] / Copper[○]125910158
1 Piece(s)Available

8 Days or more

6040general steel[○] / Aluminum[○] / Copper[○]128812388
1 Piece(s)Available

8 Days or more

9040general steel[○] / Aluminum[○] / Copper[○]127112268
1 Piece(s)Available

8 Days or more

12040general steel[○] / Cast Iron[○] / Aluminum[○] / Copper[○]126512208
1 Piece(s)Available

8 Days or more

6045general steel[○] / Aluminum[○] / Copper[○]1293123912
1 Piece(s)Available

8 Days or more

9045general steel[○] / Aluminum[○] / Copper[○]1273122612
1 Piece(s)Available

8 Days or more

12045general steel[○] / Cast Iron[○] / Aluminum[○] / Copper[○]1267122012
1 Piece(s)Available

8 Days or more

6050general steel[○] / Aluminum[○] / Copper[○]1698124312
1 Piece(s)Available

8 Days or more

9050general steel[○] / Aluminum[○] / Copper[○]1676122912
1 Piece(s)Available

8 Days or more

12050general steel[○] / Cast Iron[○] / Aluminum[○] / Copper[○]1668122112
1 Piece(s)Available

8 Days or more

6055general steel[○] / Aluminum[○] / Copper[○]16100124612
1 Piece(s)Available

8 Days or more

9055general steel[○] / Aluminum[○] / Copper[○]1678123112
1 Piece(s)Available

8 Days or more

12055general steel[○] / Cast Iron[○] / Aluminum[○] / Copper[○]1670122312
1 Piece(s)Available

8 Days or more

6060general steel[○] / Aluminum[○] / Copper[○]16103144915
1 Piece(s)Available

8 Days or more

9060general steel[○] / Aluminum[○] / Copper[○]1680143315
1 Piece(s)Available

8 Days or more

12060general steel[○] / Cast Iron[○] / Aluminum[○] / Copper[○]1670142315
1 Piece(s)Available

8 Days or more

6065general steel[○] / Aluminum[○] / Copper[○]16106145217
1 Piece(s)Available

8 Days or more

9065general steel[○] / Aluminum[○] / Copper[○]1684143417
1 Piece(s)Available

8 Days or more

6070general steel[○] / Aluminum[○] / Copper[○]20114145420
1 Piece(s)Available

8 Days or more

9070general steel[○] / Aluminum[○] / Copper[○]20100144020
1 Piece(s)Available

8 Days or more

6075general steel[○] / Aluminum[○] / Copper[○]20121146120
1 Piece(s)Available

8 Days or more

9075general steel[○] / Aluminum[○] / Copper[○]20105144520
1 Piece(s)Available

8 Days or more

6080general steel[○] / Aluminum[○] / Copper[○]20128145825
1 Piece(s)Available

8 Days or more

9080general steel[○] / Aluminum[○] / Copper[○]20110144025
1 Piece(s)Available

8 Days or more

6090general steel[○] / Aluminum[○] / Copper[○]25136146625
1 Piece(s)Available

8 Days or more

9090general steel[○] / Aluminum[○] / Copper[○]25115144525
1 Piece(s)Available

8 Days or more

60100general steel[○] / Aluminum[○] / Copper[○]25145147225
1 Piece(s)Available

8 Days or more

90100general steel[○] / Aluminum[○] / Copper[○]25120145025
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship Tip angle (θ) Blade diameter (D)
(mm)
work material Shank diameter (d)
(mm)
Overall Length
(mm)
Number of flutes Body
(mm)
Small Diameter
(mm)

Loading...

  1. 1

Basic Information

Application Hole Chamfer Tool Material Type High-speed steel Coating Y/N NA
blade shape Right blade straight Shank tolerance h8 Angle Tolerance -30′~0

Additional Products in this Category

Tech Support