(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

HSS Solid Drill Bits - Straight Shank, TAS Screw Countersink, DCBSTA (Part Numbers)

HSS Solid Drill Bits - Straight Shank, TAS Screw Countersink, DCBSTA
  • Volume Discount

[Features]
· 2-flute HSS type.
· TAS counterbore with drill for small plate screws.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
DCBSTA-3
DCBSTA-4
DCBSTA-5
DCBSTA-6
DCBSTA-8
DCBSTA-10
DCBSTA-12
Part NumberMinimum order quantityVolume DiscountDays to Ship Hole Diameter (Drilling Diameter) D
(mm)
Drill Length
(mm)
Overall Length (L)
(mm)
blade diameter
(mm)
Blade Length
(mm)
shank diameter Nominal
1 Piece(s)Available

12 Days or more

3.411.5606.410.56M3
1 Piece(s)Available

12 Days or more

4.516.1668.411.96M4
1 Piece(s)Available

12 Days or more

5.519.67610.413.48M5
1 Piece(s)Available

12 Days or more

6.622.18012.514.910M6
1 Piece(s)Available

12 Days or more

924.38516.517.712M8
1 Piece(s)Available

8 Days or more

113095212212M10
1 Piece(s)Available

8 Days or more

14321022527.512M12

Loading...

  1. 1

Basic Information

Work Material Carbon Steel / Cast Iron / Non-ferrous metal / Non-ferrous metal Tool Material Type HSS Link Model straight shank
Coating Presence NA Oil-Hole Presence NA Number of flutes 2
blade shape Right blade right torsion Torsion Angle degree 25° Shank tolerance h8
Blade diameter tolerance h8 Drill Diameter Tolerance h8

Additional Products in this Category

Tech Support