(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
[Features]
· For high precision machining
Part Number
Configured Part Number is shown.
HRM-160-R20-JC8015
Minimum order quantity is 2.
Shape (initial letter of model number) | Other | Clearance angle | [Others] Other |
---|---|---|---|
work material | Steel / Stainless Steel / Cast Iron / Heat-resistant alloy, titanium alloy / High Hardness Material | Available corners | 2 |
Dimensions/A(mm) | 16 | Dimensions/T(mm) | 4 |
Dimensions/B(mm) | 12 | Material type | JC8015 |
Dimensions/φDc(mm) | 16 | Dimensions/R(mm) | 2 |
Dimensions/C(mm) | 0.5 | R Precision(mm) | 0.015~-0.015 |
Show More | |||
Material | PVD Coating | Machining Application | For finishing, high-feed shape processing |
Show Less |
Shape (initial letter of model number) | Other | Clearance angle | Other | work material | Steel / Stainless Steel / Cast Iron / Heat-resistant alloy, titanium alloy / High Hardness Material |
---|---|---|---|---|---|
Available corners | 2 | Dimensions/A(mm) | 16 | Dimensions/T(mm) | 4 |
Dimensions/B(mm) | 12 | Material type | JC8015 | Dimensions/φDc(mm) | 16 |
Dimensions/R(mm) | 2 | Dimensions/C(mm) | 0.5 | R Precision(mm) | 0.015~-0.015 |
Material | PVD Coating | Machining Application | For finishing, high-feed shape processing |
Please check the type/dimensions/specifications of the part HRM-160-R20-JC8015 in the Mirror Radius End Mill, RNM Type, Compatible Tip HRM series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy