(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Solid Milling Cutter SDFM

Solid Milling Cutter SDFM
  • Volume Discount

•Material: Carbide
•Tolerance (Thickness W) (mm): ±0.01
•Type Material: K Type

Part Number

Configured Part Number is shown.

Part Number
SDFM20-0.1-6
SDFM20-0.2-6
SDFM20-0.3-6
SDFM20-0.4-6
SDFM20-0.5-6
SDFM20-0.6-6
SDFM20-0.7-6
SDFM20-0.8-6
SDFM20-0.9-6
SDFM20-0.15-6
SDFM20-0.25-6
SDFM20-0.35-6
SDFM20-0.45-6
SDFM20-1-6
SDFM20-1.1-6
SDFM20-1.2-6
SDFM20-1.3-6
SDFM20-1.4-6
SDFM20-1.5-6
SDFM20-1.6-6
SDFM20-1.7-6
SDFM20-1.8-6
SDFM20-1.9-6
SDFM20-2-6
SDFM25-0.1-6
SDFM25-0.2-6
SDFM25-0.3-6
SDFM25-0.4-6
SDFM25-0.5-6
SDFM25-0.6-6
SDFM25-0.7-6
SDFM25-0.8-6
SDFM25-0.9-6
SDFM25-1-6
SDFM25-1.1-6
SDFM25-1.2-6
SDFM25-1.3-6
SDFM25-1.4-6
SDFM25-1.5-6
SDFM25-1.6-6
SDFM25-1.7-6
SDFM25-1.8-6
SDFM25-1.9-6
SDFM25-2-6
SDFM30-0.1-6
SDFM30-0.2-6
SDFM30-0.3-6
SDFM30-0.4-6
SDFM30-0.5-6
SDFM30-0.6-6
SDFM30-0.7-6
SDFM30-0.15-6
SDFM30-0.25-6
SDFM30-0.35-6
SDFM30-0.45-6
SDFM30-0.55-6
SDFM30-0.65-6
SDFM30-0.75-6
SDFM30-1.1-6
SDFM30-1.2-6
Part NumberMinimum order quantityVolume DiscountDays to Ship Outer Diameter
(mm)
Thickness
(mm)
Number of flutes N
(mm)
Hole diameter d
(mm)
1 Piece(s)Available

9 Days or more

20(+0.2/0)0.1606.0(+0.012/0)
1 Piece(s)Available

9 Days or more

20(+0.2/0)0.20606.0(+0.012/0)
1 Piece(s)Available

14 Days or more

20(+0.2/0)0.3606.0(+0.012/0)
1 Piece(s)Available

14 Days or more

20(+0.2/0)0.4606.0(+0.012/0)
1 Piece(s)Available

14 Days or more

20(+0.2/0)0.5606.0(+0.012/0)
1 Piece(s)Available

14 Days or more

20(+0.2/0)0.6606.0(+0.012/0)
1 Piece(s)Available

14 Days or more

20(+0.2/0)0.7606.0(+0.012/0)
1 Piece(s)Available

14 Days or more

20(+0.2/0)0.8606.0(+0.012/0)
1 Piece(s)Available

14 Days or more

20(+0.2/0)0.9606.0(+0.012/0)
1 Piece(s)Available

14 Days or more

20(+0.2/0)0.15606.0(+0.012/0)
1 Piece(s)Available

14 Days or more

20(+0.2/0)0.25606.0(+0.012/0)
1 Piece(s)Available

14 Days or more

20(+0.2/0)0.35606.0(+0.012/0)
1 Piece(s)Available

14 Days or more

20(+0.2/0)0.45606.0(+0.012/0)
1 Piece(s)Available

14 Days or more

20(+0.2/0)1606.0(+0.012/0)
1 Piece(s)Available

14 Days or more

20(+0.2/0)1.1606.0(+0.012/0)
1 Piece(s)Available

14 Days or more

20(+0.2/0)1.2606.0(+0.012/0)
1 Piece(s)Available

14 Days or more

20(+0.2/0)1.3606.0(+0.012/0)
1 Piece(s)Available

14 Days or more

20(+0.2/0)1.4606.0(+0.012/0)
1 Piece(s)Available

14 Days or more

20(+0.2/0)1.5606.0(+0.012/0)
1 Piece(s)Available

14 Days or more

20(+0.2/0)1.6606.0(+0.012/0)
1 Piece(s)Available

14 Days or more

20(+0.2/0)1.7606.0(+0.012/0)
1 Piece(s)Available

14 Days or more

20(+0.2/0)1.8606.0(+0.012/0)
1 Piece(s)Available

14 Days or more

20(+0.2/0)1.9606.0(+0.012/0)
1 Piece(s)Available

14 Days or more

20(+0.2/0)2606.0(+0.012/0)
1 Piece(s)Available

14 Days or more

25(+0.2/0)0.1606.0(+0.012/0)
1 Piece(s)Available

14 Days or more

25(+0.2/0)0.20606.0(+0.012/0)
1 Piece(s)Available

14 Days or more

25(+0.2/0)0.3606.0(+0.012/0)
1 Piece(s)Available

14 Days or more

25(+0.2/0)0.4606.0(+0.012/0)
1 Piece(s)Available

14 Days or more

25(+0.2/0)0.5606.0(+0.012/0)
1 Piece(s)Available

14 Days or more

25(+0.2/0)0.6606.0(+0.012/0)
1 Piece(s)Available

14 Days or more

25(+0.2/0)0.7606.0(+0.012/0)
1 Piece(s)Available

14 Days or more

25(+0.2/0)0.8606.0(+0.012/0)
1 Piece(s)Available

14 Days or more

25(+0.2/0)0.9606.0(+0.012/0)
1 Piece(s)Available

14 Days or more

25(+0.2/0)1606.0(+0.012/0)
1 Piece(s)Available

14 Days or more

25(+0.2/0)1.1606.0(+0.012/0)
1 Piece(s)Available

9 Days or more

25(+0.2/0)1.2606.0(+0.012/0)
1 Piece(s)Available

14 Days or more

25(+0.2/0)1.3606.0(+0.012/0)
1 Piece(s)Available

14 Days or more

25(+0.2/0)1.4606.0(+0.012/0)
1 Piece(s)Available

9 Days or more

25(+0.2/0)1.5606.0(+0.012/0)
1 Piece(s)Available

14 Days or more

25(+0.2/0)1.6606.0(+0.012/0)
1 Piece(s)Available

14 Days or more

25(+0.2/0)1.7606.0(+0.012/0)
1 Piece(s)Available

14 Days or more

25(+0.2/0)1.8606.0(+0.012/0)
1 Piece(s)Available

14 Days or more

25(+0.2/0)1.9606.0(+0.012/0)
1 Piece(s)Available

14 Days or more

25(+0.2/0)2606.0(+0.012/0)
1 Piece(s)Available

14 Days or more

30(+0.2/0)0.1606.0(+0.012/0)
1 Piece(s)Available

14 Days or more

30(+0.2/0)0.20606.0(+0.012/0)
1 Piece(s)Available

14 Days or more

30(+0.2/0)0.3606.0(+0.012/0)
1 Piece(s)Available

14 Days or more

30(+0.2/0)0.4606.0(+0.012/0)
1 Piece(s)Available

14 Days or more

30(+0.2/0)0.5606.0(+0.012/0)
1 Piece(s)Available

14 Days or more

30(+0.2/0)0.6606.0(+0.012/0)
1 Piece(s)Available

14 Days or more

30(+0.2/0)0.7606.0(+0.012/0)
1 Piece(s)Available

14 Days or more

30(+0.2/0)0.15606.0(+0.012/0)
1 Piece(s)Available

14 Days or more

30(+0.2/0)0.25606.0(+0.012/0)
1 Piece(s)Available

14 Days or more

30(+0.2/0)0.35606.0(+0.012/0)
1 Piece(s)Available

14 Days or more

30(+0.2/0)0.45606.0(+0.012/0)
1 Piece(s)Available

14 Days or more

30(+0.2/0)0.55606.0(+0.012/0)
1 Piece(s)Available

14 Days or more

30(+0.2/0)0.65606.0(+0.012/0)
1 Piece(s)Available

14 Days or more

30(+0.2/0)0.75606.0(+0.012/0)
1 Piece(s)Available

14 Days or more

30(+0.2/0)1.1606.0(+0.012/0)
1 Piece(s)Available

14 Days or more

30(+0.2/0)1.2606.0(+0.012/0)

Loading...

Basic Information

Application For Ordinary Steel / For stainless steel Material Carbide Tolerance (Thickness W)(mm) ±0.01
Material type K Type

Additional Products in this Category

Tech Support