(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
•Model: Diamond Electro Deposited Filer
•Length of Electroplated Section (mm): 70
•Product Model: Needle Type
•Overall Length (mm): 140
•Particle Size (#): 140(D126)
Part Number
Configured Part Number is shown.
YT3000
Model | Diamond Electrodeposition File | Single Item / Set | Set Product |
---|---|---|---|
Set Content | YT diamond electrodeposition file (DT1050, DT1051, DT1052, DT1053, DT1054), scraper (BD7501, BT8000) , YT handle (YT1000) | Note | Case Included |
Model | Diamond Electrodeposition File | Single Item / Set | Set Product | Set Content | YT diamond electrodeposition file (DT1050, DT1051, DT1052, DT1053, DT1054), scraper (BD7501, BT8000) , YT handle (YT1000) |
---|---|---|---|---|---|
Note | Case Included |
Please check the type/dimensions/specifications of the part YT3000 in the YT Diamond Electrodeposition Rasp series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy