(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 4/20/2024 to 5:00 p.m. (CDT) 4/21/2024. We apologize for the inconvenience.

Mega Brite Disc A【50 Pieces Per Package】

Mega Brite Disc A
  • Volume Discount

•Model: Multiblade Disc
•Major Diameter (mm): 100
•Abrasive Grain: A Abrasive Grain
•Max. Rotational Speed (min-1(r.p.m)): 13600
•Compatible Tool: Disc Grinder

Part Number

Configured Part Number is shown.

Part Number
MBD10015-A-60
MBD10015-A-100
MBD10015-A-120
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship Particle Size
(#)

50 Pieces Per Package

1 Pack(s)Available

10 Days or more

60

50 Pieces Per Package

1 Pack(s)Available

10 Days or more

100

50 Pieces Per Package

1 Pack(s)Available

9 Days or more

120

Loading...

  1. 1

Basic Information

Type Multi-blade disc Diameter(mm) 100 Abrasive grain A Abrasive Grain
Max. Rotational Speed(min-1(r.p.m)) 13600 Compatible Tools Disc Grinder Number of blades(Sheets) 72
Packaging Quantity(Sheets) 1

Additional Products in this Category

Tech Support