(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

HSS Bit S623 Model Half Spring

HSS Bit S623 Model Half Spring
  • Volume Discount

•Product ​​Type: High-Speed Steel Parting Tool
•Material: High-speed steel
•Paint: Gold
•Shank E Dimension (mm): 5

Part Number

Configured Part Number is shown.

Part Number
623-13
623-13-6
623-13-8
623-13-10
623-16
623-19
Part NumberMinimum order quantityVolume DiscountDays to Ship Shank width
(mm)
Shank Total Length
(mm)
Shank height
(mm)
Nominal Number Tip Part A
(mm)
Tip Part B
(mm)
Tip Part C
(mm)
Shank E
(mm)
Shank G
(mm)
Shipment Unit
(Book)
1 Piece(s)Available

10 Days or more

13140131-1313155571
10 Piece(s)Available

10 Days or more

---1-13-----10
10 Piece(s)Available

10 Days or more

---1-13-----10
10 Piece(s)Available

10 Days or more

---1-13-----10
10 Piece(s)Available

10 Days or more

16160162-16161555810
1 Piece(s)Available

10 Days or more

19180193-1919196591
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship Shank width
(mm)
Shank Total Length
(mm)
Shank height
(mm)
Nominal Number Tip Part A
(mm)
Tip Part B
(mm)
Tip Part C
(mm)
Shank E
(mm)
Shank G
(mm)
Shipment Unit
(Book)

Loading...

  1. 1

Basic Information

Product Type Cutting Bit with High-Speed Blade Material High-speed steel Paint Gold

Additional Products in this Category

Tech Support