(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Titanium Coated Countersink 3 Flute Blade 90° CBN Polish

Titanium Coated Countersink 3 Flute Blade 90° CBN Polish
  • Volume Discount

•Single Blade/Double Blade: Single Blade
•Tool Material Type: High-Speed Steel
•Point Angle(θ): 90
•Coating Presence: Included
•Coating Type: TiN

Part Number

Configured Part Number is shown.

Part Number
CJ0635T
CJ0836T
CJ1046T
CJ1248T
CJ1651T
CJ2051T
CJ2501T
CJ3112T
Part NumberMinimum order quantityVolume DiscountDays to Ship Tool Diameter (D)
(mm)
Shank diameter (φ)
(mm)
Tip diameter
(mm)
Overall Length
(mm)
1 Piece(s)Available

8 Days or more

6.351.545
1 Piece(s)Available

10 Days or more

8.36250
1 Piece(s)Available

8 Days or more

10.462.550
1 Piece(s)Available

8 Days or more

12.482.856
1 Piece(s)Available

8 Days or more

16.5103.260
1 Piece(s)Available

8 Days or more

20.5103.563
1 Piece(s)Available

8 Days or more

25103.867
1 Piece(s)Available

8 Days or more

31124.271
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship Tool Diameter (D)
(mm)
Shank diameter (φ)
(mm)
Tip diameter
(mm)
Overall Length
(mm)

Loading...

  1. 1

Basic Information

Tip angle (θ) 90 Single blade, two blades Single blade Tool Material Type High-speed steel
Coating Y/N Available Coating Type TiN

Additional Products in this Category

Tech Support