(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Cobalt High-Speed Steel Counter Sink (Co5), 3-Fluted, 90°, CBN Polish

Cobalt High-Speed Steel Counter Sink (Co5), 3-Fluted, 90°, CBN Polish
  • Volume Discount

•Work Material: Stainless Steel
•Single Blade/Double Blade: Single Blade
•Tool Material Type: Cobalt High-Speed Steel
•Point Angle(θ): 90

Part Number

Configured Part Number is shown.

Part Number
CJ0635C
CJ0836C
CJ1046C
CJ1248C
CJ1651C
CJ2051C
CJ2501C
CJ3112C
Part NumberMinimum order quantityVolume DiscountDays to Ship Tool Diameter (D)
(mm)
Shank diameter (φ)
(mm)
Tip diameter
(mm)
Overall Length
(mm)
JAN Code Trusco Code
1 Piece(s)Available

8 Days or more

6.351.5454534644019662412-1813
1 Piece(s)Available

8 Days or more

8.362504534644019679412-1848
1 Piece(s)Available

8 Days or more

10.462.5504534644019686412-1872
1 Piece(s)Available

8 Days or more

12.482.8564534644019693412-1902
1 Piece(s)Available

8 Days or more

16.5103.2604534644019709412-1937
1 Piece(s)Available

8 Days or more

20.5103.563--
1 Piece(s)Available

8 Days or more

25103.8674534644019723412-1996
1 Piece(s)Available

8 Days or more

31124.271--

Loading...

  1. 1

Basic Information

Tip angle (θ) 90 Work material Stainless Steel Single blade, two blades Single blade
Tool Material Type Cobalt HSS

Additional Products in this Category

Tech Support