(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Counter Sink Set

Counter Sink Set
  • Volume Discount

•Single Blade/Double Blade: Single Blade
•Tool Material Type: High-Speed Steel

Part Number

Configured Part Number is shown.

Part Number
CJ5142
CJ6152
Part NumberMinimum order quantityVolume DiscountDays to Ship Set Content
1 Piece(s)Available

8 Days or more

With Cutting Paste, 6.3, 10.4, 16.5 (8 mm Shank), 20.5, 25 mm (with Plastic Case)
1 Piece(s)Available

8 Days or more

6.3, 8.3, 10.4, 12.4, 16.5 (10 mm Shank), 20.5 mm (Contained in a Steel Case)

Loading...

  1. 1

Basic Information

Work material General steel / Cast Iron Single blade, two blades Single blade Tool Material Type High-speed steel

Additional Products in this Category

Tech Support