(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Platinum Box

Platinum Box
  • Volume Discount

•Model: Manual
•Content: Set
•Box Size (mm): 270×230×50
•Set Content: Double Bar / Noga Grip 1 / Noga Grip 3 / Teddy Bar Handle / S Holder / N Holder / K Holder: +N80K / D Holder: +D50 / D Holder: +D66 / C Holder: +C20 / T Holder: +T70 / 18 mm Outer Diameter Rotation Drive Blade / 10.4 mm Rotation Drive

Part Number

Configured Part Number is shown.

NG9500

Part Number
NG9500
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Model Manual Contents Set Box Size(mm) 270×230×50
Set Content Double Bar / Noga Grip 1 / Noga Grip 3 / Teddy Bar Handle / S Holder / N Holder / K Holder: +N80K / D Holder: +D50 / D Holder: +D66 / C Holder: +C20 / T Holder: +T70 / 18 mm Outer Diameter Rotation Drive Blade / 10.4 mm Rotation Drive Counter Sink / N1, N2, S10, S20, S30, S150 Blade / 1.5 mm Hexagonal Wrench

Please check the type/dimensions/specifications of the part NG9500 in the Platinum Box series.

Additional Products in this Category

Tech Support