(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

T Handle, Torx Screwdriver

T Handle, Torx Screwdriver

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

•Type Configuration: T Type Wrench (E-type)
•Tip Shape Tamper-proof: T-shape without Tamper-proof
•Single Item/Set Classification: Single Item

Part Number

Configured Part Number is shown.

Part Number
364T9X100
364T10X100
364T15X100
364T20X100
364T25X100
364T27X100
364T27X200
364T30X100
364T30X200
364T40X100
364T40X200
364T45X250
364T50X250
Part NumberMinimum order quantityVolume DiscountDays to Ship Tip standards Overall length (L dimension)
(mm)
Overall Width
(mm)
Length under neck
(mm)
Handle Height
(mm)
Mass
(g)
1 Piece(s)Available

8 Days or more

T9126801002631
1 Piece(s)Available

8 Days or more

T10126801002631
1 Piece(s)Available

8 Days or more

T15126801002631
1 Piece(s)Available

8 Days or more

T201321001003248
1 Piece(s)Available

8 Days or more

T251321001003251
1 Piece(s)Available

8 Days or more

T271321001003259
1 Piece(s)Available

8 Days or more

T272321002003289
1 Piece(s)Available

8 Days or more

T301321001003263
1 Piece(s)Available

8 Days or more

T302321002003296
1 Piece(s)Available

8 Days or more

T401321001003273
1 Piece(s)Available

8 Days or more

T4023210020032114
1 Piece(s)Available

8 Days or more

T4528812025038193
1 Piece(s)Available

8 Days or more

T5028812025038222

Loading...

  1. 1

Basic Information

Type (Shape) T wrench Tip shape / tamper-proof T Type without Tamper-Proofing Single Product/Set Classification Single Item

Additional Products in this Category

Tech Support