(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

T-Handle Torx Screwdriver with Magic Spring

T-Handle Torx Screwdriver with Magic Spring
  • Volume Discount

•Type Configuration: T Type Wrench (E-type)
•Tip Shape Tamper-proof: T-shape without Tamper-proof
•Single Item/Set Classification: Single Item
•Shaft Length (mm): 100
•Feature: The blade is made of chrome vanadium steel, whole body quenched, chrome plated finish. The magic springs made of stainless steel hold Torx screws tightly. Accuracy is maintained by chrome top processing of the tip of the blade.

Part Number

Configured Part Number is shown.

364RT25

Part Number
364RT25
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Type (Shape) T wrench Tip standards T25 Tip shape / tamper-proof T Type without Tamper-Proofing
Single Product/Set Classification Single Item Overall length (L dimension)(mm) 132 Shaft length(mm) 100
Overall Width(mm) 100 Wrench Flats(mm) 5.0 Features The blade is made of chrome vanadium steel, whole body quenched, chrome plated finish. The magic springs made of stainless steel hold Torx screws tightly. Accuracy is maintained by chrome top processing of the tip of the blade.

Please check the type/dimensions/specifications of the part 364RT25 in the T-Handle Torx Screwdriver with Magic Spring series.

Additional Products in this Category

Tech Support