(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Ball-Point Hex Key Set with Pocket Star Magic Ring

Part Number

Configured Part Number is shown.

369RP7

Part Number
369RP7
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

12 Days or more

Loading...

  1. 1

Basic Information

Type Knife-shaped Tip Type Ballpoint Width across flat dimension(mm) 2 / 3 / 4 / 5 / 6 / 8 / 2.5
Single Product/Set Classification Set Product Set Content 2、2.5、3、4、5、6、8 Mass(g) 190
Features With a push button that can easily retrieve each hex key. Glass fiber reinforced plastic handle. The blade is made of chrome vanadium steel. Quenching, electroplating finishing. With hanging hook. (Magic clean is 3 mm or more)

Please check the type/dimensions/specifications of the part 369RP7 in the Ball-Point Hex Key Set with Pocket Star Magic Ring series.

Additional Products in this Category

Tech Support