(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 5:00 p.m. 3/1 to 4:00 p.m. (CST) 3/2/2025. We apologize for the inconvenience.

Polishing Wheels【5 Pieces Per Package】

Polishing Wheels
  • Volume Discount

•Model: Multiblade Disc
•Inner Diameter Size (mm): 12.7
•Abrasive Grain: Not Applicable
•Compatible Tool: Hand grinder (air, electric)
•Width (mm): 25

Part Number

Configured Part Number is shown.

Part Number
FW10025-100
FW10025-240
FW12525-120
FW12525-400
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship Diameter
(mm)
Particle Size
(#)
Max. Rotational Speed
(min-1(r.p.m))

5 Pieces Per Package

1 Pack(s)Available

9 Days or more

1001007000

5 Pieces Per Package

1 Pack(s)Available

9 Days or more

1002407000

5 Pieces Per Package

1 Pack(s)Available

10 Days or more

1251206000

5 Pieces Per Package

1 Pack(s)Available

10 Days or more

1254006000

Loading...

  1. 1

Basic Information

Type Multi-blade disc Shaft Diameter(mm) 12.7 Abrasive grain Not applicable
Width(mm) 25 Compatible Tools Hand grinder (air, electric) Features Polishing cloth operates that spreads due to centrifugal force. By changing the rotational speed, the contact with the workpiece can be freely adjusted. For hard, flat workpieces, increase the rotational speed and for soft workpieces with irregular shapes, reduce the rotational speed before work. It is possible to do various work from removing tough rust to polishing curved surfaces and adding hair lines.
Application For removal of rust, cleaning, and polishing of flat and curved surfaces

Additional Products in this Category

Tech Support