(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Mild Techno【1-10 Pieces Per Package】

Mild Techno

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

•Model: Multiblade Disc
•Abrasive Grain: A Abrasive Grain
•Max. Rotational Speed (min-1(r.p.m)): 15000
•Compatible Tool: Disc Grinder (Electric/Air)
•Feature: Using a base much smaller than the disc diameter allows the abrasive cloth to warp and move freely. The abrasive cloth can fit bending or irregular surfaces. An air cooling function acts in the gaps between the abrasive cloths, so there is

PDF

Part Number

Configured Part Number is shown.

 
Part Number
MT5010-A-40
MT5010-A-60
MT5010-A-80
MT5010-A-100
MT5010-A-120
MT5010-A-150
MT5010-A-180
MT5010-A-240
MT5010-A-320
MT5010-A-400
MT5010-A-600
MT7515-A-80
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship Diameter
(mm)
Shaft Diameter
(mm)
Particle Size
(#)
20 Piece(s)Available

8 Days or more

501040
20 Piece(s)Available

8 Days or more

501060
20 Piece(s)Available

8 Days or more

501080
20 Piece(s)Available

8 Days or more

5010100
20 Piece(s)Available

8 Days or more

5010120
20 Piece(s)Available

8 Days or more

5010150
20 Piece(s)Available

8 Days or more

5010180
20 Piece(s)Available

8 Days or more

5010240
20 Piece(s)Available

8 Days or more

5010320
20 Piece(s)Available

8 Days or more

5010400
20 Piece(s)Available

8 Days or more

5010600

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

751580

Loading...

  1. 1

Basic Information

Type Multi-blade disc Abrasive grain A Abrasive Grain Max. Rotational Speed(min-1(r.p.m)) 15000
Compatible Tools Disc Grinder (Electric/Air) Features Using a base much smaller than the disc diameter allows the abrasive cloth to warp and move freely. The abrasive cloth can fit bending or irregular surfaces. An air cooling function acts in the gaps between the abrasive cloths, so there is little grinding burn or clogging. It is suitable for rust removal from metal, or grinding and polishing of irregular surfaces. Application For polishing before plating, rust removal before painting, polishing of stainless steel and iron, polishing of round surfaces and irregularly shaped surfaces

Additional Products in this Category

Tech Support