(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
•Model: Diamond Disc
•Abrasive Grain: Not Applicable
•Max. Rotational Speed (min-1(r.p.m)): 18000
•Color: Silver
•Caution: * Use below the maximum usage rotation number. * When performing polishing work, please wear protective glasses, a dust mask, gloves, and a hat. * Please store away from direct sunlight, extreme aridity, and/or high humidity conditions. *
Part Number |
---|
SKD38-SD-60 |
SKD38-SD-800 |
Loading...
Type | Diamond Disk | Diameter(mm) | 38 | Abrasive grain | Not applicable |
---|---|---|---|---|---|
Max. Rotational Speed(min-1(r.p.m)) | 18000 | Color | Silver | Features | We have received great reviews from our wide disk pairings that can address any task and the sale of the separately sold adapters that take into consideration the conditions of tools in Japan. The holder is made of rubber, so it prevents excessive notching. As for the φ38 mm, 50 mm and 75 mm holder pads, you can choose your preferred hardness as S (soft), M (medium) or H (hard). |
Application | Granite. Marble. Glass. Quartz Glass. Ceramic. Carbide. | Other Abrasive Grain | Diamond |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy