(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 5:00 p.m. 3/1 to 4:00 p.m. (CST) 3/2/2025. We apologize for the inconvenience.

Sco-Light Flap S

Part Number

Configured Part Number is shown.

Part Number
SWF10025-S-240
SWF10025-S-400
Part NumberMinimum order quantityVolume DiscountDays to Ship Particle Size
(#)
1 Piece(s)Available

45 Days or more

240
1 Piece(s)Available

45 Days or more

400

Loading...

  1. 1

Basic Information

Type Non-woven fabric disc Diameter(mm) 100 Shaft Diameter(mm) 12.7
Abrasive grain Not applicable Max. Rotational Speed(min-1(r.p.m)) 6000 Width(mm) 25
Compatible Tools Hand grinder (air, electric) Features Non-woven fabric abrasive is processed into a flap shape. Suitable for both flat and irregular-shaped surfaces. S (standard product) is made of non-woven fabric only and M (mixed product) is made of mixed non-woven fabric and abrasive fabric. M has better cutting properties and burn resistance than S. The hairline provided by moving the M type straight in one direction is very popular. Application Rough to Fine Finish, Cleanings before Welding or Plating, Removal of Oxidized Scale or Rust, Removal of Burns After Welding, Smoothing Scratches in Aluminum Products, Work Surface Roughing for Coating and Laminating Pre-Work, Smoothing Out Wood Material

Additional Products in this Category

Tech Support